MAX34565

PRODUCTION

12V Hot-Plug Switch in TDFN Package

Integrated, Self-Protected Electronic Switch Allows the Safe Insertion and Removal of Equipment Into 12V Backplanes

Viewing:

Overview

  • Completely Integrated Hot-Plug Functionality for 12V Power Rails
  • On-Board Power MOSFET
  • No High Power RSENSE Resistor Needed
  • Adjustable Current Limit
  • Adjustable Output Voltage Slew Rate
  • Thermal Fault Indication
  • Output Overvoltage Limiting
  • On-Board Thermal Protection
  • On-Board Charge Pump
  • Latchoff Version
MAX34565
12V Hot-Plug Switch in TDFN Package
MAX34565: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Hot Swap Controllers 2
DS4560 LAST TIME BUY 12V Hot-Plug Switch
MAX34561 PRODUCTION 12V/5V Hot-Plug Switch
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX34565EVKIT

Evaluation Kit for the MAX34565

Features and Benefits

  • Quick Evaluation of the MAX34565
  • Fully Assembled and Tested
  • Ready for Operation Out of the Box
  • Adjustable Current Threshold
  • Supports Both Kelvin and Direct Current Sensing
  • Labeled Test Points for Key Signals
  • PCB Mounting Holes

Product Details

The MAX34565 evaluation kit (EV kit) simplifies evaluation of the MAX34565 12V hot-plug switch. The EV kit is shipped with a 15Ω current-limit resistor (R2) installed, but this value can be changed from 12Ω to 30Ω to match the application. The EV kit is also shipped with a Kelvin current-sense arrangement, but this can be changed to a direct current-sense arrangement by adding a 0Ω jumper in the R3 position.
Note: The PCB used for the MAX34565 EV kit also supports the MAX34564. The two devices share the same footprint. The PCB silkscreen shows the MAX34564, but if a white label exists on the top side of the PCB, the MAX34565, not the MAX34564, is mounted on the board.

Applications

  • Base Stations
  • InfiniBand™/SM
  • PCI/PCI Express®
  • RAID/Hard Drives
  • Servers
  • Switches/Routers

MAX34565EVKIT
Evaluation Kit for the MAX34565

Latest Discussions

No discussions on MAX34565 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed