Overview

Features and Benefits

  • Quick Evaluation of the MAX34565
  • Fully Assembled and Tested
  • Ready for Operation Out of the Box
  • Adjustable Current Threshold
  • Supports Both Kelvin and Direct Current Sensing
  • Labeled Test Points for Key Signals
  • PCB Mounting Holes

Product Details

The MAX34565 evaluation kit (EV kit) simplifies evaluation of the MAX34565 12V hot-plug switch. The EV kit is shipped with a 15Ω current-limit resistor (R2) installed, but this value can be changed from 12Ω to 30Ω to match the application. The EV kit is also shipped with a Kelvin current-sense arrangement, but this can be changed to a direct current-sense arrangement by adding a 0Ω jumper in the R3 position.
Note: The PCB used for the MAX34565 EV kit also supports the MAX34564. The two devices share the same footprint. The PCB silkscreen shows the MAX34564, but if a white label exists on the top side of the PCB, the MAX34565, not the MAX34564, is mounted on the board.

Applications

  • Base Stations
  • InfiniBand™/SM
  • PCI/PCI Express®
  • RAID/Hard Drives
  • Servers
  • Switches/Routers

Applicable Parts

Documentation & Resources