MAX34561

PRODUCTION

12V/5V Hot-Plug Switch

Most Integrated 12V/5V Hot-Plug Solution Available

Viewing:

Overview

  • Completely Integrated Hot-Plug Functionality for +12V and +5V Power Rails
  • Dual Version of the DS4560
  • On-Board Power MOSFETs (68mΩ and 43mΩ)
  • No High-Power RSENSE Resistors Needed
  • Adjustable Current Limits
  • Adjustable Output-Voltage Slew Rates
  • Adjustable Power-Up Enable Timing
  • Output Overvoltage Limiting
  • On-Board Thermal Protection
  • On-Board Charge Pump
  • User-Selectable Latchoff or Automatic Retry Operation
MAX34561
12V/5V Hot-Plug Switch
MAX34561: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Hot Swap Controllers 1
DS4560 LAST TIME BUY 12V Hot-Plug Switch
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX34561 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed