MAX3277

LAST TIME BUY

Low-Noise, Fibre Channel Transimpedance Amplifiers

Viewing:

Overview

  • Up to 2.125Gbps (NRZ) Data Rates
  • 7psP-P Deterministic Jitter for <100µAP-P Input Current
  • 300nARMS Input-Referred Noise at 2.1GHz Bandwidth
  • 25mA Supply Current at +3.3V
  • 2.3GHz Small-Signal Bandwidth
  • 2.0mAP-P AC Overload
  • Die Size: 24mil x 47mil
  • The MAX3275/MAX3277 transimpedance amplifiers provide a compact low-power solution for communication up to 2.125Gbps. They feature 300nA input-referred noise at 2.1GHz bandwidth (BW) with 0.85pF input capacitance. The parts also have 2mAP-P AC input overload.

    The MAX3277 is identical to the MAX3275, but with the output polarities inverted for optimum packaging flexibility. Both parts operate from a single 3.3V supply and consume only 83mW. The MAX3275/MAX3277 are compact 24mil x 47mil die and require no external compensation capacitor. A space-saving filter connection is provided for positive bias to the photodiode through an on-chip 600Ω resistor to VCC. These features allow easy assembly into a TO-46 or TO-56 header with a photodiode.

    The MAX3275/MAX3277 and MAX3274 limiting amplifiers provide a two-chip solution for dual-rate, fibre channel receiver applications.

    Applications

    • Dual-Rate Fibre Channel Optical Receivers
    • Gigabit Ethernet Optical Receivers

    MAX3277
    Low-Noise, Fibre Channel Transimpedance Amplifiers
    MAX3275, MAX3277: Typical Application Circuit
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Evaluation Kits

    MAX3277EVKIT

    Evaluation Kit for the MAX3277

    Features and Benefits

  • Fully Assembled and Tested
  • Includes Photodiode Emulation Circuit
  • Includes Calibration Circuit for Accurate Bandwidth and Jitter Measurements
  • Product Details

    The MAX3277 evaluation kit (EV kit) allows complete evaluation of the MAX3277 transimpedance amplifier. The EV kit includes a circuit that emulates the high-speed, zero-to-peak current input signal that would be produced by a photodiode. The kit also includes a calibration circuit that allows accurate bandwidth and jitter measurements.

    The MAX3277 EV kit is fully assembled and tested.

    Applications

    • Dual-Rate Fibre Channel Optical Receivers
    • Gigabit Ethernet Optical Receivers

    MAX3277EVKIT
    Evaluation Kit for the MAX3277

    Latest Discussions

    Recently Viewed