Overview
Features and Benefits
Product Details
The MAX3277 evaluation kit (EV kit) allows complete evaluation of the MAX3277 transimpedance amplifier. The EV kit includes a circuit that emulates the high-speed, zero-to-peak current input signal that would be produced by a photodiode. The kit also includes a calibration circuit that allows accurate bandwidth and jitter measurements.
The MAX3277 EV kit is fully assembled and tested.
Applications
- Dual-Rate Fibre Channel Optical Receivers
- Gigabit Ethernet Optical Receivers
Documentation & Resources
-
MAX3277EVKIT: Evaluation Kit for the MAX3277 Data Sheet (Rev. 0)3/11/2002PDF177K