MAX3188

Obsolete

1Mbps, 1µA RS-232 Transmitters in SOT23-6

Industry's First RS-232 Transmitters in a SOT Package

Viewing:

Overview

  • Small 6-Pin SOT23 Package
  • 150µA Supply Current
  • Shutdown Reduces Supply Current to 1µA
  • Guaranteed Data Rate
    • 1Mbps (MAX3189)
    • 250kbps (MAX3188)
  • Three-State RS-232 Transmitter Output
  • No External Components Required
MAX3188
1Mbps, 1µA RS-232 Transmitters in SOT23-6
MAX3188, MAX3189: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Interface Receivers 8
MAX3180 PRODUCTION +3V to +5.5V, 1.5Mbps RS-232 Receivers in SOT23-5
MAX3180E PRODUCTION ±15kV ESD-Protected, 0.5µA, +3V to +5.5V, 1.5Mbps RS-232 Receivers in SOT23-5
MAX3181 PRODUCTION +3V to +5.5V, 1.5Mbps RS-232 Receivers in SOT23-5
MAX3181E PRODUCTION ±15kV ESD-Protected, 0.5µA, +3V to +5.5V, 1.5Mbps RS-232 Receivers in SOT23-5
MAX3182 PRODUCTION +3V to +5.5V, 1.5Mbps RS-232 Receivers in SOT23-5
MAX3182E PRODUCTION ±15kV ESD-Protected, 0.5µA, +3V to +5.5V, 1.5Mbps RS-232 Receivers in SOT23-5
MAX3183 Obsolete +3V to +5.5V, 1.5Mbps RS-232 Receivers in SOT23-5
MAX3183E PRODUCTION ±15kV ESD-Protected, 0.5µA, +3V to +5.5V, 1.5Mbps RS-232 Receivers in SOT23-5
Interface Transmitters 3
MAX3188E PRODUCTION ±15kV ESD-Protected, 1Mbps, 1µA RS-232 Transmitters in SOT23-6
MAX3189E PRODUCTION ±15kV ESD-Protected, 1Mbps, 1µA RS-232 Transmitters in SOT23-6
MAX3190E ±15kV ESD-Protected, 460kbps, RS-232 Transmitters in SOT23-6
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed