MAX3180E
PRODUCTION±15kV ESD-Protected, 0.5µA, +3V to +5.5V, 1.5Mbps RS-232 Receivers in SOT23-5
Industry's First ±15kV ESD-Protected, +3V to +5.5V RS-232 Receivers in a SOT Package
- Part Models
- 2
- 1ku List Price
- Starting From $1.85
Overview
- Tiny SOT23-5 Package
- ESD-Protected RS-232 Input
- ±15kV-Human Body Model
- ±8kV-IEC 1000-4-2, Contact Discharge
- ±15kV-IEC 1000-4-2, Air-Gap Discharge
- 0.5µA Supply Current
- 1.5Mbps Guaranteed Data Rate
- Meets EIA/TIA-232 and V.28/V.24 Specifications Down to VCC = +3.0V
- Active-Low INVALID Output Indicates Valid RS-232 Signal at Receiver Input (MAX3181E/MAX3183E)
- Three-State TTL/CMOS Receiver Output (MAX3180E/MAX3182E)
- Noninverting RS-232 Output (MAX3182E/MAX3183E)
The MAX3180E-MAX3183E single RS-232 receivers in a SOT23-5 package are designed for space- and cost-constrained applications requiring minimal RS-232 communications. The receiver inputs are protected to ±15kV using IEC 1000-4-2 Air-Gap Discharge, to ±8kV using IEC 1000-4-2 Contact Discharge, and to ±15kV per the Human Body Model, ensuring compliance with international standards.
The devices minimize power and heat dissipation by consuming only 0.5µA supply current from a +3.0V to +5.5V supply, and they guarantee true RS-232 performance up to a 1.5Mbps data rate. The MAX3180E/MAX3182E feature a three-state TTL/CMOS receiver output that is controlled by an active-low EN logic input. The MAX3181E/MAX3183E feature an active-low INVALID output that indicates valid RS-232 signals at the receiver input for applications requiring automatic system wake-up. The MAX3182E/MAX3183E have a noninverting output, while the MAX3180E/MAX3181E have a standard inverting output.
Applications
- Diagnostic Ports
- Digital Still Cameras
- Handheld Equipment
- Network Equipment
- Set-Top Boxes
- Telecommunications
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX3180EEUK+ | SOT_23 | ||
| MAX3180EEUK+T | SOT_23 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 11, 2021 - 1703RN ASSEMBLY |
||
| MAX3180EEUK+ | PRODUCTION | |
|
Feb 4, 2015 - 1341_CANCELLATION ASSEMBLY |
||
| MAX3180EEUK+ | PRODUCTION | |
| MAX3180EEUK+T | PRODUCTION | |
|
Apr 20, 2026 - 2571C PIN/ERRATA |
||
| MAX3180EEUK+T | PRODUCTION | |
|
Jun 29, 2018 - 1703N ASSEMBLY |
||
| MAX3180EEUK+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Interface Receivers 4 | ||
| MAX3180 | PRODUCTION | +3V to +5.5V, 1.5Mbps RS-232 Receivers in SOT23-5 |
| MAX3181 | PRODUCTION | +3V to +5.5V, 1.5Mbps RS-232 Receivers in SOT23-5 |
| MAX3182 | PRODUCTION | +3V to +5.5V, 1.5Mbps RS-232 Receivers in SOT23-5 |
| MAX3183 | Obsolete | +3V to +5.5V, 1.5Mbps RS-232 Receivers in SOT23-5 |
| Interface Transmitters 6 | ||
| MAX3188 | Obsolete | 1Mbps, 1µA RS-232 Transmitters in SOT23-6 |
| MAX3188E | PRODUCTION | ±15kV ESD-Protected, 1Mbps, 1µA RS-232 Transmitters in SOT23-6 |
| MAX3189 | Obsolete | 1Mbps, 1µA RS-232 Transmitters in SOT23-6 |
| MAX3189E | PRODUCTION | ±15kV ESD-Protected, 1Mbps, 1µA RS-232 Transmitters in SOT23-6 |
| MAX3190 | PRODUCTION | ±15kV ESD-Protected, 460kbps, RS-232 Transmitters in SOT23-6 |
| MAX3190E | ±15kV ESD-Protected, 460kbps, RS-232 Transmitters in SOT23-6 | |