MAX3183

Obsolete

+3V to +5.5V, 1.5Mbps RS-232 Receivers in SOT23-5

Viewing:

Overview

  • Tiny SOT23-5 Package
  • 0.5µA Supply Current
  • 1.5Mbps Guaranteed Data Rate
  • Meet EIA/TIA-232 and V.28/V.24 Specifications Down to VCC = +3.0V
  • Active-Low INVALID Output Indicates Valid RS-232 Signal at Receiver Input (MAX3181/MAX3183)
  • Three-State TTL/CMOS Receiver Output (MAX3180/MAX3182)
  • Noninverting RS-232 Output (MAX3182/MAX3183)
MAX3183
+3V to +5.5V, 1.5Mbps RS-232 Receivers in SOT23-5
MAX3180, MAX3181, MAX3182, MAX3183: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed