MAX31865

PRODUCTION

RTD-to-Digital Converter

Complete Solution Provides a Digital Temperature Reading from an RTD with Fault Detection and Input Voltage Protection

Viewing:

Overview

  • Integration Lowers System Cost, Simplifies Design Efforts, and Reduces Design Cycle Time
    • Simple Conversion of Platinum RTD Resistance to Digital Value
    • Handles 100Ω to 1kΩ (at 0°C) Platinum RTDs (PT100 to PT1000)
    • Compatible with 2-, 3-, and 4-Wire Sensor Connections
    • SPI-Compatible Interface
    • 20-Pin TQFN and SSOP Packages
  • High Accuracy Facilitates Meeting Error Budgets
    • 15-Bit ADC Resolution; Nominal Temperature Resolution 0.03125°C (Varies Due to RTD Nonlinearity)
    • Total Accuracy Over All Operating Conditions: 0.5°C (0.05% of Full Scale) max
    • Fully Differential VREF Inputs
    • 21ms (max) Conversion Time
  • Integrated Fault Detection Increases System Reliability
    • ±45V Input Protection
    • Fault Detection (Open RTD Element, RTD Shorted to Out-of-Range Voltage, or Short Across RTD Element)
MAX31865
RTD-to-Digital Converter
MAX31865: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations


Evaluation Kits

MAX31865PMB1

Peripheral Module for the MAX31865

Features and Benefits

  • Simple Conversion of Platinum RTD Resistance to Digital Value
  • Handles 100Ω to 1kΩ (at 0°C) Platinum RTDs (PT100 to PT1000)
  • Compatible with 2-, 3-, and 4-Wire Sensor Connections
  • 6-Pin Pmod-Compatible Connector (SPI)
  • RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX31865PMB1 peripheral module (Pmod™) provides the necessary hardware to interface the MAX31865 RTD-to-digital converter to any system that utilizes Pmod-compatible expansion ports configurable for SPI communication. The IC is an easy-to-use resistance-to-digital converter optimized for platinum resistance temperature detectors (RTDs). This module is set up to operate with a PT100 platinum RTD.
For full range accuracies, other RTD types, and detailed information regarding operation of the IC, refer to the MAX31865 IC data sheet.

Applications

  • Industrial Equipment
  • Instrumentation
  • Medical Equipment

eval board
MAX31865EVKIT

Evaluation Kit for the MAX31865

Features and Benefits

  • Easy Evaluation of the MAX31865
  • Fully Assembled and Tested
  • USB HID Interface
  • EV Kit Hardware is USB Powered (USB Cable Included)
  • Windows XP®-, Windows Vista®-, and Windows® 7-Compatible Software
  • RoHS Compliant
  • Proven PCB Layout

Product Details

The MAX31865 evaluation kit (EV kit) provides the hardware and software (graphical user interface) necessary to evaluate the MAX31865 RTD-to-digital Converter. The EV kit includes a MAX31865ATP+ installed as well as a USB-to-SPI interface.
The USB-to-SPI master section of the EV kit can be used to interact with the MAX31865 EV kit software and exercise the device's functionality.
The evaluation kit does NOT come with an RTD. To evaluate temperature, a user-supplied RTD must be connected. This kit comes out of the box optimized for a PT1000 RTD but other value RTDs may also be evaluated with a change of the external reference resistor.

Applications

  • Industrial Equipment
  • Instrumentation
  • Medical Equipment

MAX31865PMB1
Peripheral Module for the MAX31865
MAX31865EVKIT
Evaluation Kit for the MAX31865
MAX31865EVKIT: Evaluation Kit

Reference Designs

MAXREFDES99
MAXREFDES99 Circuits from the lab

MAX7219 Display Driver Shield

Features and Benefits

Features

  • Flexible 16x16 Dot Matrix Display
  • mbed.org library
  • Arduino library
  • Arduino form-factor shield

Competitive Advantages

  • Portable
  • Compact
  • Flexible
  • Cost Effective

MAXREFDES42
MAXREFDES42 Circuits from the lab

IO-Link RTD Temp Sensor

Features and Benefits

Features

  • IEC 61131-9
  • IQ2 IO-Link iqStack® device
  • IO-Link version 1.1 compliant
  • Nonvolatile memory for calibration
  • Fault monitoring
  • LED display for quick bring up (coarse temp values)
  • IO-Link for fine temp values*

Competitive Advantages

  • High accuracy
  • Low power
  • Low cost
MAXREFDES99
MAX7219 Display Driver Shield
MAXREFDES99
MAXREFDES99 Reference Design Block Diagram.
MAXREFDES42
IO-Link RTD Temp Sensor
MAXREFDES42
MAXREFDES42

Latest Discussions

Recently Viewed