MAX31726
PRODUCTION±0.5°C Local Temperature Sensors
Ultra-Accurate Temperature Sensor Offers ±0.5°C (max) Accuracy Over a Wide -40°C to +105°C Range
- Part Models
- 2
- 1ku List Price
- Starting From $1.92
Overview
- High Accuracy and Low-Voltage Operation Aids Designers in Meeting Error and Power Budgets
- ±0.5°C Accuracy from -40°C to +105°C
- 16-Bit (0.00390625°C) Temperature Resolution
- 2.5V to 3.7V Supply Voltage Range
- One-Shot and Shutdown Modes Help Reduce Power Usage
- 925µA (max) Operating Supply Current
- Extended Temperature Range Enables Measurements in High Temperature Systems (Measures Up to +150°C)
- Digital Functions Make Integration Easier into Any System
- Selectable Timeout Prevents Bus Lockup (Default Enabled for MAX31725; Default Disabled for MAX31726)
- Separate Open-Drain OS Output Operates as Interrupt or Comparator/Thermostat Output
- RESET Input (MAX31726)
The MAX31725/MAX31726 temperature sensors accurately measure temperature and provide an overtemperature alarm/interrupt/shutdown output. These devices convert the temperature measurements to digital form using a high-resolution, sigma-delta, analog-to-digital converter (ADC). Accuracy is ±0.5°C from -40°C to +105°C. Communication is through an I2C-compatible 2-wire serial interface.
The I2C serial interface accepts standard write byte, read byte, send byte, and receive byte commands to read the temperature data and configure the behavior of the open-drain overtemperature shutdown output.
The MAX31725 features three address select lines with a total of 32 available addresses. The MAX31726 features two address select lines with a total of 16 available addresses and an active-low RESET input. The sensors have a 2.5V to 3.7V supply voltage range, low 600µA supply current, and a lockup-protected I2C-compatible interface that make them ideal for a wide range of applications, including PCs, electronic test equipment, and office electronics.
Both devices are available in an 8-pin TDFN package and operate over the -55°C to +150°C temperature range.
Applications
- Industrial
- Networking
- Servers
- Telecom
Documentation
Device Drivers 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX31726MTA+ | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX31726MTA+T | Thin Dual Flatpack No Leads, Exposed Pad |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Can't find the software or driver you need?
Latest Discussions
No discussions on MAX31726 yet. Have something to say?
Start a Discussion on EngineerZone®