MAX31091

PRODUCTION

Automotive Temperature Range Spread-Spectrum EconOscillator

Automotive-Qualified, Feature-Rich, Spread-Spectrum Clock Generator to Reduce EMI

Viewing:

Overview

  • Spread-Spectrum Clock Output from 200kHz to 66.6MHz
  • -40°C to +125°C Operating Temperature Range
  • ±1.75% Accuracy Across Temperature
  • Factory Trimmed
  • Center-Dithered Spread-Spectrum Output
  • Pin-Selectable Center-Dither Magnitude of 0%, ±1%, ±2%, or ±4%
  • Pin-Selectable Dither Rate
  • 3.0V to 3.6V Supply Operation
  • Lead(Pb)-Free, 8-Pin µMAX Package
  • AEC-Q100 Qualified
MAX31091
Automotive Temperature Range Spread-Spectrum EconOscillator
MAX31091: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX31091EVKIT

Evaluation Kit for the MAX31091

Features and Benefits

  • Easy Evaluation of the MAX31091
  • +3.3V Single-Supply Operation
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX31091 evaluation kit (EV kit) is a fully assembled and tested PCB to evaluate the MAX31091 automotive temperature range spread-spectrum EconOscillator™. The EV kit operates from a single 3.3V supply. The EV kit also provides header pins to control the dither percentage (no dither, 1%, 2%, and 4%). An SMA connector for the clock output is included to easily facilitate the connection of test equipment.

Applications

  • Advanced Driver Assistance System (ADAS)
  • Automotive Infotainment
  • Engine Control Unit (ECU) Instrumentation
  • Navigation

MAX31091EVKIT
Evaluation Kit for the MAX31091

Latest Discussions

No discussions on MAX31091 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed