MAX2822
Obsolete2.4GHz 802.11b Zero-IF Transceiver with Integrated PA and Tx/Rx Switch
Overview
- 2.4GHz to 2.5GHz ISM Band Operation
- 802.11b (11Mbps CCK and 22Mbps PBCC) PHY Compatible
- Integrated +17dBm PA
- Integrated PA Power Detector
- Integrated Transmit/Receive Switch
- Complete RF-to-Baseband Transceiver
- Direct Up/Down Conversion
- Monolithic Low-Phase-Noise VCO
- Integrated Baseband Lowpass Filters
- Integrated PLL with 3-Wire Serial Interface
- Digital Bias Control for PA
- Transmit Power Control
- Receive Baseband AGC
- Complete Baseband Interface
- Digital Tx/Rx Mode Control
- -95dBm Rx Sensitivity at 1Mbps
- -85dBm Rx Sensitivity at 11Mbps
- Single +2.7V to +3.0V Supply
- 2µA Shutdown Mode
- Very Small 48-Pin QFN Package
The MAX2822 single-chip transceiver is designed for 802.11b (11Mbps) applications operating in the 2.4GHz to 2.5GHz ISM band. The transceiver includes all the circuitry required to implement an 802.11b RF-to-baseband transceiver solution, including the power amplifier, transmit/receive switch, and 50Ω matching. The fully integrated receive path, transmit path, VCO, frequency synthesis, and baseband/control interface provide all the required active RF circuitry. Only a small number of passive components are needed to form the complete radio front-end solution.
The IC eliminates the need for external IF SAW and RF image-reject filters by utilizing a direct-conversion radio architecture and monolithic baseband filters for both receiver and transmitter. It is specifically optimized for 802.11b (11Mbps CCK) and 22Mbps PBCC applications. The baseband filtering and Rx and Tx signal paths support the CCK modulation scheme for BER = 10-5 at the required sensitivity levels.
The transceiver is suitable for the full range of 802.11b data rates (1Mbps, 2Mbps, 5.5Mbps, and 11Mbps) as well as the higher-rate 22Mbps PBCC standard. The MAX2822 is available in the very small 7mm x 7mm 48-lead QFN or thin QFN packages. The small solution size makes it ideal for small form-factor 802.11b applications such as PDAs, SmartPhones, and embedded modules.
Applications
- 802.11b Embedded Modules
- 802.11b PC Cards, Mini-PCI Cards
- 802.11b PDAs and Smartphones
Documentation
Technical Articles 1
Request an NDA
Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).
Request an NDAHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Low-Noise Amplifiers (LNAs) & Power Amplifiers 1 | ||
| MAX2247 | Obsolete | 2.4GHz SiGe Linear Power Amplifier |
| RF Amplifiers 1 | ||
| MAX2242 | Obsolete | 2.4GHz to 2.5GHz Linear Power Amplifier |
| RF Analog Transceivers 4 | ||
| MAX2820 | Obsolete | 2.4GHz 802.11b Zero-IF Transceivers |
| MAX2821 | Obsolete | 2.4GHz 802.11b Zero-IF Transceivers |
| MAX2831 | PRODUCTION | 2.4GHz to 2.5GHz, 802.11g RF Transceivers with Integrated PA |
| MAX2830 | PRODUCTION | 2.4GHz to 2.5GHz 802.11g/b RF Transceiver with PA and Rx/Tx/Diversity Switch |
Evaluation Kits
Latest Discussions
No discussions on MAX2822 yet. Have something to say?
Start a Discussion on EngineerZone®