MAX2750AUA

Obsolete

2.4GHz Monolithic Voltage-Controlled Oscillator

Automotive Temperature Range Version of MAX2750

Viewing:

Overview

  • Guaranteed Frequency Tuning Range: 2370MHz to 2470MHz
  • On-Chip Tank Circuit
  • Internally Matched Output Buffer Amplifier
  • Low-Current Shutdown Mode
  • +2.7V to +5.5V Supply Voltage Range
  • Miniature 8-Pin µMAX Package
  • -40°C to +125°C Temperature Range

The MAX2750AUA is a self-contained voltage-controlled oscillator (VCO) intended for use over the 2370MHz to 2470MHz frequency range. The IC combines a fully integrated oscillator and output buffer in a miniature 8-pin µMAX® package.

The inductor and varactor elements of the tank are integrated on-chip, greatly simplifying application of the part. The only required external components are a couple of supply bypass capacitors. The IC provides direct connection to the VCO tuning voltage input and the VCO buffer output. The tuning voltage input range is +0.4V to +2.4V, and the oscillator frequency tuning range is factory adjusted to provide guaranteed limits. The output signal is buffered by an amplifier stage (internally matched to 50Ω) to provide higher output power and isolate the device from load impedance variations.

The MAX2750AUA operates over a +2.7V to +5.5V supply voltage range. Internal regulation of the oscillator supply voltage eliminates the need for an external LDO regulator for the VCO. The IC also provides a digitally controlled shutdown mode to permit implementation of sophisticated power-supply management. In shutdown, the supply current is reduced to less than 2µA.

Applications

  • 2.4GHz ISM Band

MAX2750AUA
2.4GHz Monolithic Voltage-Controlled Oscillator
MAX2750AUA: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Oscillators 4
MAX2750 PRODUCTION 2.4GHz Monolithic Voltage-Controlled Oscillators
MAX2751 PRODUCTION 2.4GHz Monolithic Voltage-Controlled Oscillators
MAX2752 PRODUCTION 2.4GHz Monolithic Voltage-Controlled Oscillators
MAX2754 PRODUCTION 1.2GHz VCO with Linear Modulation Input
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed