MAX2683

Obsolete

3.5GHz Downconverter Mixers with Selectable LO Doubler

3.4 to 3.8GHz Downconverter Mixer Supports IFs of 100MHz to 1000MHz and Has Selectable LO Doubler

Viewing:

Overview

  • 3.4GHz to 3.8GHz RF Frequency Range
  • 100MHz to 400MHz IF Frequency Range (MAX2683)
  • 800MHz to 1000MHz IF Frequency Range (MAX2684)
  • Logic-Enabled LO Frequency Doubler
  • Conversion Gain
    • +6.7dB (MAX2683)
    • +1dB (MAX2684)
  • Programmable IIP3
    • +7dBm to +11dBm (MAX2683)
    • +8dBm to +12dBm (MAX2684)
  • +2.7V to +5.5V Single-Supply Operation
  • Ultra-Small 16-Pin TSSOP-EP Package
MAX2683
3.5GHz Downconverter Mixers with Selectable LO Doubler
MAX2683, MAX2684: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Reference Designs

REP023
3.5GHz Upconverter from 350MHz Achieves 9dB Gain and 1.3dBm IIP3
451fig1

Latest Discussions

No discussions on MAX2683 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed