MAX2669

Obsolete

GPS/GNSS Ultra-Low-Noise-Figure LNAs

Industry's Lowest Noise Figure GPS LNAs Deliver High Gain and High Linearity in a Tiny Package

Viewing:

Overview

  • 19dB High-Power Gain (MAX2667)
  • Ultra-Low Noise Figure: 0.65dB
  • Integrated 50Ω Output Matching Circuit
  • Low 4.1mA Supply Current (MAX2667)
  • Wide 1.6V to 3.3V Supply Voltage Range
  • Low Bill of Materials: Two Inductors, Three Capacitors, and One Resistor
  • Small Footprint: 0.86mm x 1.26mm
  • Thin Profile: 0.65mm
  • 0.4mm-Pitch Wafer-Level Package (WLP)
MAX2669
GPS/GNSS Ultra-Low-Noise-Figure LNAs
MAX2667, MAX2669: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX2669 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed