MAX2668

Obsolete

Tiny Low-Noise Amplifiers for HSPA/LTE

Innovative LNAs Provide Leading Broadband Operation and Built-In Features that Ensure Optimized Performance

Viewing:

Overview

  • Small Footprint: 1mm x 1.5mm Package
  • Thin Profile: 0.55mm
  • Low Noise Figure
    • 1dB for MAX2668
    • 1.1dB for MAX2666
  • Three Gain States for Optimum Blocker Handling
  • Low 3.8mA Supply Current
  • Low Bill of Materials
MAX2668
Tiny Low-Noise Amplifiers for HSPA/LTE
MAX2666, MAX2668: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX2668 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed