MAX2664

Obsolete

VHF/UHF Low-Noise Amplifiers

Ultra-Small VHF and UHF LNAs Improve Receive Sensitivity for TV and FM-Enabled Phones

Viewing:

Overview

  • UHF and VHF Frequency Range
    • MAX2664: 470MHz to 860MHz
    • MAX2665: 75MHz to 230MHz
  • Low Noise Figure
    • MAX2664: 1.2dB
    • MAX2665: 1.1dB
  • High Gain: 15dB
  • Zero-Power Bypass Mode
  • Single +2.4V to +3.5V Supply Voltage
  • Low Current: 3.3mA
  • Small Footprint: 0.8mm x 0.8mm
  • Thin Profile: 0.64mm
MAX2664
VHF/UHF Low-Noise Amplifiers
MAX2664, MAX2665: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

No discussions on MAX2664 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed