MAX2653

GSM900 and DCS1800/PCS1900 Dual-Band, Low-Noise Amplifiers

SiGe LNAs Improve Performance and Size of GSM Triple Band Phones

Viewing:

Overview

  • Wide Operating Frequency Range
    • 800MHz to 1000MHz (MAX2651/52)
    • 1800MHz to 2000MHz (MAX2651/52/53)
  • Excellent Low-Noise Performance
    • 1.2dB/1.3dB over GSM Receive Band (MAX2651/52)
    • 1.8dB/1.8dB/1.7dB over DCS Receive Band (MAX2651/52/53)
  • High Gain
    • 18dB over GSM Receive Band (MAX2651/52)
    • 18dB/17.5dB/18.5dB over DCS Receive Band (MAX2651/52/53)
  • 20dB Gain Reduction in Low-Gain Mode
  • Externally Adjustable Gain
  • +2.7V to +3.3V Single-Supply Operation
  • Low Supply Current
    • 5.4mA to 7.0mA in High-Gain Mode
    • 2.2mA in Low-Gain Mode
  • 0.25µA Shutdown Current (MAX2652/53)

The MAX2651/MAX2652/MAX2653 silicon germanium (SiGe), low-noise amplifiers (LNAs) are intended for use in GSM900, DCS1800, and PCS1900 band wireless handsets. The MAX2651/MAX2652 consist of two LNAs, one optimized for the GSM900 band and the other optimized for the DCS1800/PCS1900 bands. They feature a band-select pin to switch between the two LNAs, as well as a gain-step input to reduce the gain of each LNA by 20dB and reduce supply current. The MAX2652 is functionally equivalent to the MAX2651, but features a low-power shutdown mode. The MAX2653 consists of a single LNA optimized for the DCS1800 and PCS1900 bands, and has a shutdown feature and a 20dB gain step.

The MAX2652 and MAX2653 together form an ideal solution for triple-band phone applications (GSM, DCS, and PCS bands).

The MAX2651/MAX2652/MAX2653 are fabricated using an advanced high-frequency SiGe bipolar process. As a result, all devices provide low noise figure, high gain, and high input third-order intercept point (IP3) performance at the GSM, DCS, and PCS bands. A pull-up resistor to VCC at each LNA output allows for gain adjustability. A minimal number of external components are needed for input and output matching, helping to reduce board space.

The MAX2651/MAX2652 are packaged in a 10-pin µMAX®, while the MAX2653 is packaged in an 8-pin µMAX. All devices operate from a single +2.7V to +3.3V supply.

Applications

  • DCS1800 or PCS1900 Single-Mode Phones
  • GSM 900/DCS 1800 Dual-Band Phones
  • GSM 900/DCS 1800/PCS 1900 Triple-Band Phones
  • IS-136 TDMA Dual-Band Phones

MAX2653
GSM900 and DCS1800/PCS1900 Dual-Band, Low-Noise Amplifiers
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Low-Noise Amplifiers (LNAs) & Power Amplifiers 2
MAX2640 PRODUCTION 300MHz to 2500MHz SiGe Ultra-Low-Noise Amplifiers
MAX2641 PRODUCTION 300MHz to 2500MHz SiGe Ultra-Low-Noise Amplifiers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX2653 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed