MAX2648

Obsolete

5GHz to 6GHz Low-Noise Amplifier in 6-Pin UCSP

Industry's Smallest 5GHz SiGe LNA Offers 2db NF

Viewing:

Overview

  • 5GHz to 6GHz Wideband Operation
  • Low Noise Figure: 1.8dB at 5.25GHz
  • High Gain: 17dB
  • High IIP3: 0dBm
  • +2.7V to +3.6V Single-Supply Operation
  • Chip-scale Package (UCSP) Measuring
    1.0mm x 1.5mm
MAX2648
5GHz to 6GHz Low-Noise Amplifier in 6-Pin UCSP
MAX2648: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

No discussions on MAX2648 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed