MAX2631

Obsolete

VHF-to-Microwave, +3V, General-Purpose Amplifiers

Viewing:

Overview

  • Single +2.7V to +5.5V Operation
  • Internally Biased (MAX2630/MAX2631)
  • Adjustable Bias (MAX2632/MAX2633)
  • 6.6mA Supply Current (insensitive to supplyvoltage)
  • 1µA Shutdown Current (MAX2631/MAX2633)
  • 3.7dB Noise Figure
  • 13.4dB Gain
  • Ultra-Small SOT Packages
MAX2631
VHF-to-Microwave, +3V, General-Purpose Amplifiers
MAX2630, MAX2631, MAX2632, MAX2633: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX2631 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed