MAX262

PRODUCTION

Microprocessor Programmable Universal Active Filters

Viewing:

Overview

  • Filter Design Software Available
  • Microprocessor Interface
  • 64-Step Center Frequency Control
  • 128-Step Q Control
  • Independent Q and f0 Programming
  • Guaranteed Clock to f0 Ratio-1% (A grade)
  • 75kHz f0 Range (MAX262)
  • Single +5V and ±5V Operation

The MAX260/MAX261/MAX262 CMOS dual second-order universal switched-capacitor active filters allow microprocessor control of precise filter functions. No external components are required for a variety of bandpass, lowpass, highpass, notch, and allpass configurations. Each device contains two second-order filter sections that place center frequency, Q, and filter operating mode under programmed control.

An input clock, along with a 6-bit f0 program input, determine the filter's center or corner frequency without affecting other filter parameters. The filter Q is also programmed independently. Separate clock inputs for each filter section operate with either a crystal, RC network, or external clock generator.

The MAX260 has offset and DC specifications superior to the MAX261 and MAX262 and a center frequency (f0) range of 7.5kHz. The MAX261 handles center frequencies to 57kHz, while the MAX262 extends the center frequency range to 140kHz by employing lower clock-to-f0 ratios. All devices are available in 24-pin DIP and small outline packages in commercial, extended, and military temperature ranges.

Applications

  • µP-Tuned Filters
  • Adaptive Filters
  • Anti-Aliasing Filters
  • Digital Signal Processing (DSP)
  • Phase-Locked Loops (PLLs)
  • Signal Analysis

MAX262
Microprocessor Programmable Universal Active Filters
MAX260, MAX261, MAX262: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Active Filters 2
MAX265 Resistor-Pin-Programmable, Universal Switched Capacitor Filter
MAX266 Resistor-Pin-Programmable, Universal Switched Capacitor Filter
Tunable Filters 4
MAX263 PRODUCTION Pin-Programmable Universal and Bandpass Filters
MAX264 PRODUCTION Pin-Programmable Universal and Bandpass Filters
MAX267 PRODUCTION Pin-Programmable Universal and Bandpass Filters
MAX268 PRODUCTION Pin-Programmable Universal and Bandpass Filters
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX262 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed