MAX2424

Obsolete

900MHz Image-Reject Receivers with Transmit Mixer

Viewing:

Overview

  • Receive Mixer with 35dB Image Rejection
  • Adjustable-Gain LNA
  • Up to +2dBm Combined Receiver Input IP3
  • 4dB Combined Receiver Noise Figure
  • Optimized for Common Receiver IF Frequencies:
    • 10.7MHz (MAX2424)
    • 70MHz (MAX2426)
  • PA Predriver Provides up to 0dBm
  • Low Current Consumption:
    • 23mA Receive
    • 20mA Transmit
    • 9.5mA Oscillator
  • 0.5µA Shutdown Mode
  • Operates from Single +2.7V to +4.8V Supply
MAX2424
900MHz Image-Reject Receivers with Transmit Mixer
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX2424 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed