MAX2386

CDMA + GPS LNA/Mixers

Viewing:

Overview

  • Low Average Current Consumption: 4.5mA (CDMA)
  • +2.7V to +3.6V Operation
  • 2.0dB Cascade GPS Noise Figure
  • 2.5dB Cascade CDMA Noise Figure
  • Adjustable IIP3
  • LO Output Buffer to Drive Tx Upconverter
  • 1µA Shutdown Current
  • Tiny 2.1mm x 2.7mm Chip-Scale Package (UCSP™)
  • Single VCO for GPS and CDMA Operation
  • LO Divider Improves Phase Noise/Desensitization
  • MAX2386
    CDMA + GPS LNA/Mixers
    MAX2385, MAX2386: Typical Operating Circuit
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Hardware Ecosystem

    Parts Product Life Cycle Description
    RF Mixers 1
    MAX2338 Obsolete Triple/Dual-Mode CDMA LNA/Mixers
    Modal heading
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Latest Discussions

    No discussions on MAX2386 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed