MAX2326

Obsolete

Adjustable, High-Linearity, SiGe, Dual-Band, LNA/Mixer ICs

Viewing:

Overview

  • Ultra-High Linearity at Ultra-Low Current and Noise
  • +2.7V to +3.6V Operation
  • Pin-Selectable Low-Gain Mode Reduces Gain by 15dB and Current by 3mA
  • Pin-Selectable Paging Mode Reduces Current Draw by 6mA when Transmitter is Not in Use
  • LO Output Buffers
  • LO Frequency Doubler (MAX2321)
  • LO Frequency Divider (MAX2326)
  • 0.1µA Shutdown Current
  • 20-Pin TSSOP-EP Package
MAX2326
Adjustable, High-Linearity, SiGe, Dual-Band, LNA/Mixer ICs
MAX2320, MAX2321, MAX2322, MAX2324, MAX2326, MAX2327: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX2326 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed