MAX2267

Obsolete

+2.7V, Single-Supply, Cellular-Band Linear Power Amplifiers

Industry's Best Overall Efficiency, Single-Supply, Dual-Mode CDMA Power Amplifier for the Japanese 900MHz Market

Viewing:

Overview

  • Low Average CDMA Current Consumption in Typical Urban Scenario
    • 55mA (MAX2267)
    • 90mA (MAX2268)
    • 50mA (MAX2269)
  • 0.5µA Shutdown Mode Eliminates External Supply Switch
  • ±0.8dB Gain Variation Over Temperature
  • No External Reference or Logic Interface Circuitry Needed
  • Supply Current and ACPR Margin Dynamically Adjustable
  • +2.7V to +4.5V Single-Supply Operation
  • 35% Efficiency at +2.7V Operation
MAX2267
+2.7V, Single-Supply, Cellular-Band Linear Power Amplifiers
MAX2267, MAX2268, MAX2269: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Low-Noise Amplifiers (LNAs) & Power Amplifiers 1
MAX2320 Obsolete Adjustable, High-Linearity, SiGe, Dual-Band, LNA/Mixer ICs
RF Amplifiers 1
MAX2265 Obsolete 2.7V, Single-Supply, Cellular-Band Linear Power Amplifiers
RF Mixers 2
MAX2323 Obsolete Triple/Dual-Mode CDMA LNA/Mixers
MAX2325 Obsolete Triple/Dual-Mode CDMA LNA/Mixers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX2267 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed