MAX2245

Obsolete

2.5GHz, 22dBm/20dBm Power Amplifiers with Analog Closed-Loop Power Control

Viewing:

Overview

  • 2.4GHz to 2.5GHz Operation
  • Accurate Closed-Loop Output Power Control Over Full Temperature, Supply, and Input Power Range
  • Convenient Analog Power-Control Interface
  • 22dBm Peak Output Power (MAX2244/MAX2245)
  • 20dBm Peak Output with 30% Reduced Supply Current (MAX2246)
  • Internal Bandwidth-Limited Power Ramping
  • 50Ω Integrated Input Match
  • 0.5µA Shutdown Supply Current
  • Ultra Chip-Scale Package (1.56mm x 1.56mm)
  • MAX2245
    2.5GHz, 22dBm/20dBm Power Amplifiers with Analog Closed-Loop Power Control
    MAX2244, MAX2245, MAX2246: Typical Application Circuit
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Latest Discussions

    No discussions on MAX2245 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed