MAX21001

Obsolete

Ultra-Accurate, Automotive, 3-Axis Digital Output Gyroscope

High Bias Stability over Temperature and Time Coupled with Highest Accuracy and Smallest Form Factor

Viewing:

Overview

  • Minimum Overall Footprint
    • Industry’s Smallest and Thinnest Package (3mm x 3mm x 0.9mm LGA)
    • No External Components
  • High Accuracy and Stability
    • Ultra-Stable Over Temperature and Time
    • Factory Calibrated Automatic Temperature Compensation
    • Low Bias Instability
    • Embedded Digital-Output Temperature Sensor
  • High Flexibility
    • Wide Supply Voltage Range (1.71V to 3.6V)
    • 7 Selectable Full Scales (31.25/62.5/125/250/500/1000/2000 dps)
    • Integrated Digitally Programmable Low- and Highpass Filters
    • Independently Selectable Data ODR and Interrupt ODR
    • 256 Selectable ODR
  • Flexible Embedded FIFO
    • Size: 512 bytes (256 x 16 Bits)
    • Single-Byte Reading Available
    • Four Different FIFO Modes Available
  • Flexible Interrupt Generator
    • Two Digital Output Lines
    • 2 Independent Interrupt Generators
    • 8 Maskable Interrupt Sources Each
    • Configurable as Latched/Unlatched/Timed
    • Embedded Independent Angular Rate Comparators
    • Independent Threshold and Duration
    • Level/Pulse and OD/PP Options Available
  • Flexible Data Synchronization Pin
    • External Wakeup
    • Interrupt Generation
    • Single Data Capture Trigger
    • Multiple Data Capture Trigger
    • LSB Data Mapping
  • High-Speed Interface
    • I2C Standard (100kHz), Fast (400kHz), and High-Speed (3.4MHz) Serial Interface
    • 10MHz SPI Interface
  • Low Operating Current Consumption (6.1mA typ)
  • High-Shock Survivability (10,000 G-Shock)
  • AEC-Q100 Qualification
MAX21001
Ultra-Accurate, Automotive, 3-Axis Digital Output Gyroscope
MAX21001: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Gyroscopes 3
MAX21002 Obsolete Ultra-Accurate, Low Power, Dual-Axis Digital Output Gyroscope
MAX21003 Obsolete Ultra-Accurate, Low Power, Dual-Axis Digital Output Gyroscope
MAX21000 Obsolete Ultra-Accurate, Low Power, 3-Axis Digital Output Gyroscope
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on MAX21001 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed