MAX20796

PRODUCTION

Dual-Phase Scalable Integrated Voltage Regulator with PMBus Interface

Smallest, High Efficiency, 60A Fully Integrated Two-Phase Switching Voltage Regulator

Viewing:

Part Details

  • Peak Efficiency 92%; Full-Load Efficiency 90% at VIN = 12V, VOUT = 1V
  • Operating Input Voltage Range 4.5V to 16V
  • Output Voltage Range is 0.5V to 5.5V
  • Output Boot Voltage Pin-Strapped Range 0.5V to 5.0V with Direct Feedback
  • Integrated Loop Compensation
  • Supports Coupled and Discrete Inductors
  • PMBus Revision 1.3 Compliant Interface
  • Supports External Power Stage to Increase Power Capacity
  • Internal Linear Regulators Allow Operation from One Supply Voltage
  • Optional External LDO FET for Enhanced Thermal Performance
  • Pin-Strapped Configurable Operating Parameters:
    • 32 PMBus Addresses
    • Output Voltage
    • Switching Frequency
    • Overcurrent Protection (OCP) Threshold
    • Soft-Start Time
    • Loop Compensation
  • Supports Nonvolatile PMBus Command Storage (Five Writes Available)
  • Continuous Conduction Mode Operation Only
  • Integrated Accurate Current and Temperature Sensing
  • Monotonic Startup and Shutdown, Supports Prebias Startup (Two Phase)
  • Fast Peak and Average Overcurrent Protection
  • Active-Low RESTORE Input Pin Resets Output Voltage
  • Operating Junction Temperature Range: -40°C to +125°C
  • Package: 35-pin, 4mm ×10.5mm, 0.5mm pitch, FC2QFN
MAX20796
Dual-Phase Scalable Integrated Voltage Regulator with PMBus Interface
MAX20796: Simplified Application Schematic
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
MAXPOWERTOOL002

USB-to-PMBus Interface Dongle for Power Products

Product Details

The MAXPOWERTOOL002# is an interface adapter between a host PC (IBM™-compatible) and Analog Devices' PMBus compatible eval boards for power solutions such as hot swaps, 12V multiphase controllers, and 12V point of load devices. The interface to the host PC is a standard type-A to mini-B USB cable. The interface to the eval board is through a 16-pin ribbon cable that carries the PMBus commands.

The MAXPOWERTOOL002# is intended to be used with Analog Devices’s Digital PowerTool GUI, and it works with the following devices: MAX20751, MAX20754, MAX20710, MAX20730, MAX20743, MAX20734, MAX20796, MAX20810, MAX20815, MAX16550, MAX16545B/C.

MAX20796DL2EVKIT

Evaluation Kit for the MAX20796 and MAX20766

Features and Benefits

  • 4.5V to 16V Input Voltage Range
  • 1.8V to 5V Output Voltage Range
  • Banana Jacks for Input and Output Voltage
  • SMB Coaxial Cable Jacks for Output Voltage Measurement and SYNC Clock Input and Output
  • Configurable Output Voltage and Compensation Parameters
  • Adjustable Current Limit
  • PMBus Header for Connection to the MAXPOWERTOOL002# Dongle
  • FAULT and PG Outputs
  • Enable Input and Enable Debounce Circuit
  • Fully Assembled and Tested

Product Details

The MAX20796 Discrete Inductor evaluation kit (EV kit) provides a proven design to evaluate the MAX20796 fully-integrated, two-phase switching regulator. The MAX20766 can be installed on the EV kit for a three-phase switching regulator operation. The EV kit operates from a 4.5V to 16V input voltage range and supports an output voltage range of 1.8V to 5V. The board uses the MAX20796 on a proven eight-layer PCB design.

Applications

  • Communication, Networking, Servers and Storage Equipment
  • I/O and Auxiliary Power
  • Memory VDDQ
  • Microprocessor Chipsets
  • Point-of-Load Voltage Regulators

MAX20796DL3EVKIT

Evaluation Kit for the MAX20796 and MAX20766

Features and Benefits

  • 4.5V to 16V Input Voltage Range
  • 1.8V to 5V Output Voltage Range
  • Banana Jacks for Input and Output Voltage
  • SMB Coaxial Cable Jacks for Output Voltage Measurement and SYNC Clock Input and Output
  • Configurable Output Voltage and Compensation Parameters
  • Adjustable Current Limit
  • PMBus Header for Connection to the MAXPOWERTOOL002# Dongle
  • FAULT and PG Outputs
  • Enable Input and Enable Debounce Circuit
  • Fully Assembled and Tested

Product Details

The MAX20796 Discrete Inductor evaluation kit (EV kit) provides a proven design to evaluate the MAX20796 fully-integrated, two-phase switching regulator. The MAX20766 can be installed on the EV kit for a three-phase switching regulator operation. The EV kit operates from a 4.5V to 16V input voltage range and supports an output voltage range of 1.8V to 5V. The board uses the MAX20796 on a proven eight-layer PCB design.

Applications

  • Communication, Networking, Servers and Storage Equipment
  • I/O and Auxiliary Power
  • Memory VDDQ
  • Microprocessor Chipsets
  • Point-of-Load Voltage Regulators

MAXPOWERTOOL002
USB-to-PMBus Interface Dongle for Power Products
MAXPOWERTOOL002 Image Photo
MAX20796DL2EVKIT
Evaluation Kit for the MAX20796 and MAX20766
MAX20796DL3EVKIT
Evaluation Kit for the MAX20796 and MAX20766

Latest Discussions

No discussions on MAX20796 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed