MAX2042

Obsolete

SiGe High-Linearity, 2000MHz to 3000MHz Upconversion/Downconversion Mixer with LO Buffer

Industry's Highest Performing, Fully Integrated SiGe Passive Mixer, Featuring Superior IP3, 2RF - 2LO and LO ± 2IF Performance

Viewing:

Overview

  • 2000MHz to 3000MHz RF Frequency Range
  • 1800MHz to 2800MHz LO Frequency Range
  • 50MHz to 500MHz IF Frequency Range
  • 7.2dB Conversion Loss
  • 7.3dB Noise Figure
  • +36dBm Typical IIP3
  • +23.4dBm Typical Input 1dB Compression Point
  • 70dBc Typical 2RF - 2LO Spurious Rejection at PRF = -10dBm
  • Integrated LO Buffer
  • Integrated RF and LO Baluns for Single-Ended Inputs
  • Low -3dBm to +3dBm LO Drive
  • Pin Compatible with the MAX2042A 2000MHz to 3900MHz High-Side LO Injection Mixer
  • Pin Similar with the MAX2029/MAX2031 650MHz to 1000MHz Mixers, MAX2039/MAX2041 1700MHz to 3000MHz Mixers, and MAX2044/MAX2044A 3000MHz to 4000MHz Mixers
  • Single +5.0V or +3.3V Supply
  • External Current-Setting Resistor Provides Option for Operating Device in Reduced-Power/Reduced-Performance Mode
MAX2042
SiGe High-Linearity, 2000MHz to 3000MHz Upconversion/Downconversion Mixer with LO Buffer
MAX2042: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX2042 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed