MAX20416

PRODUCTION

2.2MHz Dual-Output, Low-Voltage Step-Down Converters

Small, Dual-Output, Low-Voltage Step-Down Converters

Viewing:

Overview

  • Multiple Functions for Small Size
    • Dual Synchronous Buck Converters Up to 3A
      • Fixed Output Voltage from 0.8V to 3.8V
      • Resistor-Adjustable Output Voltage
    • 3.0V to 5.5V Operating Supply Voltage
    • 2.2MHz Operation
    • 93% ±3% Undervoltage Threshold
    • 107% ±3% Overvoltage Threshold
    • Individual EN Inputs and Active-Low RESET_ Outputs
  • High Precision
    • ±1.5% Output-Voltage Accuracy
    • Good Load-Transient Performance for Buck Converters
  • Robust for the Automotive Environment
    • Current-Mode, Forced-PWM, and Skip Operation
    • Overtemperature and Short-Circuit Protection
    • 4mm × 4mm 24-Pin TQFN
    • -40°C to +125°C Automotive Temperature Range
MAX20416
2.2MHz Dual-Output, Low-Voltage Step-Down Converters
MAX20416: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADI Power Studio™ Designer

ADI Power Studio™ Designer is the next-generation tool for IC-level, power supply design, guiding engineers to faster, validated solutions.

Open Tool

SIMPLIS Models 1


Evaluation Kits

MAX20416EVKIT

Evaluation Kit for the MAX20416

Features and Benefits

  • 3.0V to 5.5V Operating Supply Voltage
  • 1.25V at 3A Synchronous Buck Converter (OUT1)
  • 1.8V at 3A Synchronous Buck Converter (OUT2)
  • Sync-Mode Select, Input for Forced-PWM (FPWM), Skip-Mode Selection, or External Frequency Synchronization
  • Individual EN Inputs and RESET_ Outputs
  • Minimized External Components
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX20416 evaluation kit (EV kit) is a fully assembled and tested PCB that demonstrates the MAX20416 power-management IC (PMIC). The EV kit includes two high-efficiency, low-voltage DC-DC synchronous buck converters (OUT1, OUT2) that operate from a 3.0V to 5.5V input voltage range and provide a 0.8V to 3.8V output voltage range at up to 3A. The 2.2MHz switching-frequency operation allows for the use of all-ceramic capacitors and minimizes external components.

The EV kit features two on/off jumper controls and two reset outputs to indicate output status for each converter. The EV kit also provides a SYNC input to select the operating mode (PWM, skip, or external synchronization).

Applications

  • ADAS
  • Infotainment
  • SOC Power

MAX20416EVKIT
Evaluation Kit for the MAX20416

Latest Discussions

No discussions on MAX20416 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed