MAX20414

PRODUCTION

2.2MHz Sync Boost and Step-Down Converters

Small Automotive PMIC for Infotainment & ADAS Applications

Viewing:

Overview

  • Multiple Functions for Small Size
    • Synchronous 750mA Boost Converter
      • Fixed from 3.8V to 8.5V in 100mV Steps
    • Synchronous Buck Converter Up to 3A
      • Factory-Configurable Output Voltage from 0.8V to 3.8V in 25mV Steps
      • Resistor-Adjustable
    • 3.0V to 5.5V Operating Supply Voltage
    • 2.2MHz Operation
    • 93% ±3% Undervoltage Threshold
    • 107% ±3% Overvoltage Threshold
    • Individual EN_ Inputs and Active-Low RESET_ Outputs
  • High-Precision
    • ±2% Output-Voltage Accuracy (OUT1) and ±1.5% Output-Voltage Accuracy (OUT2)
    • Good Load-Transient Performance
  • Robust for the Automotive Environment
    • Current Mode, Forced-PWM and Skip Operation
    • Overtemperature and Short-Circuit Protection
    • 4mm × 4mm 24-Pin TQFN
    • -40°C to +125°C Automotive Temperature Range
MAX20414
2.2MHz Sync Boost and Step-Down Converters
MAX20414 Circuit Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Design Note 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADI Power Studio™ Designer

ADI Power Studio™ Designer is the next-generation tool for IC-level, power supply design, guiding engineers to faster, validated solutions.

Learn More

SIMPLIS Models 1


Evaluation Kits

MAX20414EVKIT

Evaluation Kit for the MAX20414

Features and Benefits

  • 3V to 5.5V Operating Supply Voltage
  • 5V at 500mA Synchronous Boost Converter (OUT1)
  • 1.25V at 3A Synchronous Buck Converter (OUT2)
  • SYNC Mode Select Input for Forced-PWM (FPWM), Skip Mode Selection, or External Frequency Synchronization
  • Individual Active-Low RESET_ Outputs
  • Minimized External Components
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX20414 evaluation kit (EV kit) is a fully assembled and tested PCB that demonstrates the MAX20414 power-management IC (PMIC). The EV kits include two high-efficiency, low-voltage DC-DC converters. OUT1 boosts a 3.3V input to 5V at up to 500mA, while the OUT2 step-down converter provides adjustable output voltages down to 0.8V at up to 3A. The 2.2MHz switching-frequency operation allows for the use of all-ceramic capacitors and minimizes external components.

The EV kit features two on/off jumper controls and two reset outputs (active-low RESET1, active-low RESET2) to indicate output status for each converter. It also provides a SYNC input to select the operating mode (forced-PWM, skip, or external frequency synchronization).

Applications

  • ADAS
  • Infotainment
  • SOC Power

MAX20414EVKIT
Evaluation Kit for the MAX20414

Latest Discussions

No discussions on MAX20414 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed