MAX20412
RECOMMENDED FOR NEW DESIGNSAutomotive Low-Voltage 2-Channel Step-Down Controller
Dual-Output, High-Efficiency Step-Down Controller for Automotive SOC Core Power
- Part Models
- 14
- 1ku List Price
- Starting From $2.67
Overview
- 2-Channel, High-Efficiency DC-DC Controller in a Small Solution Size
- 3.0V to 5.5V Operating Supply Voltage
- OUT1 Supports 60A (with Two Phases)
- OUT2 Supports 30A
- High-Precision Regulator for Applications Processors
- ±2% Output-Voltage Accuracy
- Differential Remote-Voltage Sensing
- I2C-Controlled Output Voltage: 0.25V to 1.275V in 6.25mV Steps
- Excellent Load-Transient Performance
- Programmable Compensation
- Low-Noise Features Reduce EMI
- 2.2MHz or 1.1MHz Operation
- Spread-Spectrum Option
- Frequency-Synchronization Input/Output
- Current-Mode, Forced-PWM, and Skip Operation
- Robust for the Automotive Environment
- Individual Enable Inputs and PGOOD Outputs
- Low RDS(ON) External MOSFETs
- Overtemperature and Short-Circuit Protection
- 32-Pin (5mm x 5mm) TQFN with Exposed Pad
- -40°C to +125°C Operating Temperature Range
- AEC-Q100 Qualified
The MAX20412 is a dual-output, high-efficiency, synchronous step-down controller IC that operates with a 3.0V to 5.5V input voltage range and provides a 0.25V to 1.275V output voltage range. The controller architecture enables up to 30A of load current per phase. Channel 1 has an option to operate with two phases to deliver higher load current, making this device ideal for automotive point-of-load (PoL) and post-regulation applications.
The IC achieves ±2% output error over load, line, and temperature ranges. The IC features a 2.2MHz/1.1MHz fixed-frequency PWM mode for better noise immunity and load-transient response, and a pulse-frequency modulation mode (skip) for increased efficiency during light-load operation. The 2.2MHz frequency operation allows the use of all-ceramic capacitors and minimizes external components. The programmable spread-spectrum frequency modulation minimizes radiated electromagnetic emissions. The MAX20412 is offered with factory-preset output voltages (see the Selector Guide for options). The I2C interface supports dynamic voltage adjustment with programmable slew rates for each channel. Other features include programmable soft-start, overcurrent, and overtemperature protections.Applications
- Automotive
- Core Processor System/GPU Power
Documentation
Data Sheet 1
Video 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX20412ATJA/V+ | 32-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX20412ATJA/V+T | 32-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX20412ATJC/V+ | 32-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX20412ATJC/V+T | 32-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX20412ATJD/V+ | 32-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX20412ATJD/V+T | 32-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX20412ATJE/V+ | 32-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX20412ATJE/V+T | 32-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX20412ATJF/V+ | 32-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX20412ATJF/V+T | 32-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX20412ATJG/V+ | 32-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX20412ATJG/V+T | 32-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX20412ATJH/V+ | 32-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX20412ATJH/V+T | 32-Lead TQFN (5mm x 5mm x 0.75mm) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
ADI Power Studio™ Designer
ADI Power Studio™ Designer is the next-generation tool for IC-level, power supply design, guiding engineers to faster, validated solutions.
Learn MoreEvaluation Kits
Latest Discussions
No discussions on MAX20412 yet. Have something to say?
Start a Discussion on EngineerZone®