Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Differential Remote Voltage Sensing
- 3V to 5.5V Input Supply Range
- I2C-Controlled 0.25V to 1.275V Output Voltage Range
- 2.2MHz Operation
- ±2% Output-Voltage Accuracy
- Power-Good Output
- Current-Mode, Forced-PWM, and Skip Operation
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX20412 evaluation kit (EV kit) demonstrates the MAX20412 automotive 2-channel step-down controller. The EV kit operates over a 3V to 5.5V input range. Output 1 is set for 0.825V and up to 60A load and output 2 is set for 0.825V and up to 30A load.
Applications
- Automotive
- Core Processor System/GPU Power
Applicable Parts
Documentation & Resources
-
MAX20412EVKIT: Evaluation Kit for the MAX20412 Data Sheet (Rev. 0)9/22/2020PDF961K
-
MAX20412EVKIT Gerber Files - Design Files10/10/2022ZIP399K