MAX20014

PRODUCTION

2.2MHz Sync Boost and Dual Step-Down Converters

Small PMIC for All Automotive Applications

Viewing:

Overview

  • Multiple Functions for Small Size
    • Synchronous 750mA Boost Converter
      • Fixed from 3.8V to 8.5V in 100mV Steps
    • Dual Synchronous Buck Converters Up to 3A
      • Factory-Configurable Output Voltages from 0.8V to 3.8V in 25mV Steps
      • Resistor Adjustable
    • 3.0V to 5.5V Operating Supply Voltage
    • 2.2MHz Operation
    • Undervoltage Threshold of 93% ±3%
    • Overvoltage Threshold of 107% ±3%
    • Individual Active-Low RESET_ Outputs
  • High-Precision
    • ±1.5% Output-Voltage Accuracy
    • Good Load Transient Performance for Buck Converters
  • Robust for the Automotive Environment
    • Current Mode, Forced-PWM, and Skip Operation
    • Overtemperature and Short-Circuit Protection
    • 4mm × 4mm 24-Pin TQFN
    • -40°C to +125°C Automotive Temperature Range
MAX20014
2.2MHz Sync Boost and Dual Step-Down Converters
MAX20014: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

EE-Sim Power® Tools 1

The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.

Start EE-Sim Now

SIMPLIS Models 1


Evaluation Kits

MAX20014EVKIT

Evaluation Kit for the MAX20014

Features and Benefits

  • 3.0V to 5.5V Operating Supply Voltage
  • 5V at 500mA Synchronous Boost Converter (OUT1)
  • 1.25V at 3A Synchronous Buck Converter (OUT2)
  • 1.8V at 3A Synchronous Buck Converter (OUT3)
  • Sync-Mode Select/Input for Forced-PWM/Skip Mode Selection or External Frequency Synchronization
  • Individual Active-Low RESET1–RESET3 Outputs
  • Minimal External Components
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX20014 evaluation kit (EV kit) is a fully assembled and tested PCB that demonstrates the MAX20014 power management IC (PMIC). The EV kit includes three highefficiency, low-voltage DC-DC converters: OUT1 boosts a 3.3V input to 5V at up to 500mA, while two synchronous step-down converters (OUT2, OUT3) provide adjustable output voltages down to 0.8V at up to 3A. The 2.2MHz switching-frequency operation allows for the use of allceramic capacitors and minimizes external components.

The EV kits feature three on/off jumper controls, and three reset outputs to indicate output status for each converter. It also provides SYNC input to select the operating mode (PWM, skip, or external synchronization).

MAX20014EVKIT
Evaluation Kit for the MAX20014

Latest Discussions

No discussions on MAX20014 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed