MAX19710

Obsolete

10-Bit, 7.5Msps, Full-Duplex, Analog Front-End

Ultra-Low Power AFE with Integrated Tx DACs, Rx ADCs, and Auxiliary Control Data Converters

Viewing:

Overview

  • Dual 10-Bit, 7.5Msps Rx ADC and Dual 10-Bit, 7.5Msps Tx DAC
  • Ultra-Low Power
    30mW at fCLK = 7.5MHz, FD Mode
    21.3mW at fCLK = 7.5MHz, Slow Rx Mode
    21.9mW at fCLK = 7.5MHz, Slow Tx Mode
    Low-Current Standby and Shutdown Modes
  • Programmable Tx DAC Common-Mode DC Level and I/Q Offset Trim
  • Excellent Dynamic Performance
    SNR = 54.9dB at fIN = 3.3MHz (Rx ADC)
    SFDR = 73.8dBc at fOUT = 620kHz (Tx DAC)
  • Three 12-Bit, 1µs Aux-DACs
  • 10-Bit, 333ksps Aux-ADC with 4:1 Input Mux and Data Averaging
  • Excellent Gain/Phase Match
    ±0.01° Phase, ±0.01dB Gain (Rx ADC) at fIN = 1.8MHz
  • Multiplexed Parallel Digital I/O
  • Serial-Interface Control
  • Versatile Power-Control Circuits
    Shutdown, Standby, Idle, Tx/Rx Disable
  • Miniature 56-Pin Thin QFN Package (7mm x 7mm x 0.8mm)
  • MAX19710
    10-Bit, 7.5Msps, Full-Duplex, Analog Front-End
    MAX19710: Typical Operating Circuit
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Hardware Ecosystem

    Parts Product Life Cycle Description
    ADC/DAC Combo Converters 7
    MAX19708 Obsolete 10-bit, 11Msps, Ultra-Low-Power Analog Front-End
    MAX19705 Obsolete 10-bit, 7.5Msps, Ultra-Low-Power Analog Front-End
    MAX19706 Obsolete 10-Bit, 22Msps, Ultra-Low-Power Analog Front-End
    MAX19707 PRODUCTION 10-Bit, 45Msps, Ultra-Low-Power Analog Front-End
    MAX19711 Obsolete 10-Bit, 11Msps, Full-Duplex, Analog Front-End
    MAX19712 Obsolete 10-Bit, 22Msps, Full-Duplex, Analog Front-End
    MAX19713 PRODUCTION 10-Bit, 45Msps, Full-Duplex, Analog Front-End
    Modal heading
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Evaluation Kits

    MAX19713EVCMODU

    Evaluation Kits/Evaluation Systems for the MAX19710, MAX19712, and MAX19713

    Features and Benefits

    • ADC/DAC Sampling Rates from 7.5Msps to 45Msps
    • Low-Voltage and Low-Power Operation
    • Adjustable-Gain, Low-Speed DAC Buffers
    • On-Board Clock-Shaping Circuitry
    • On-Board Level-Translating I/O Drivers
    • Assembled and Tested
    • Downloadable Windows 98SE/2000/XP-Compatible Software

    Product Details

    The MAX19710–MAX19713 evaluation systems (EV systems) consist of MAX19710–MAX19713 evaluation kits (EV kits), a companion Maxim command module (CMODUSB) interface board, and software. Order the complete EV system (see the Ordering Information in the full data sheet) for comprehensive evaluation of the MAX19710–MAX19713 using a personal computer. Order the EV kit if the command module has already been purchased with a previous Maxim EV system, or for custom use in other microcontroller-based (µC) systems.

    The MAX19710–MAX19713 EV kits are fully assembled and tested PCBs that contain all the components necessary to evaluate the performance of the MAX19710–MAX19713 analog front-ends (AFEs). These AFEs integrate a dual-receive analog-to-digital converter (Rx ADC), a dual-transmit digital-to-analog converter (Tx DAC), a 1.024V internal voltage reference, three low-speed serial DACs, and one low-speed serial ADC. The EV kit boards accept AC- or DC-coupled, differential or single-ended analog inputs for the Rx ADC and include circuitry that converts the Tx DAC differential output signals to single-ended analog outputs. The EV kits include circuitry that generates a clock signal from an AC sine-wave input signal. The EV kits operate from a +3.0V analog power supply, a +1.8V digital power supply, a +3.0V clock power supply, and ±5V bipolar power supplies.

    The Maxim command module interface board (CMODUSB) allows a PC to use its USB port to emulate an SPI™ 3-wire interface. Windows® 98SE/2000/XP-compatible software, which can be downloaded from www.maximintegrated.com/evkitsoftware, provides a user-friendly interface to exercise the features of the MAX19710–MAX19713. The program is menu driven and offers a graphical user interface (GUI) with control buttons and a status display.

    Applications

    • Broadband Access Radio
    • Portable Communication Equipment
    • Private Mobile Radio

    MAX19712EVKIT

    Evaluation Kits/Evaluation Systems for the MAX19710, MAX19712, and MAX19713

    Features and Benefits

    • ADC/DAC Sampling Rates from 7.5Msps to 45Msps
    • Low-Voltage and Low-Power Operation
    • Adjustable-Gain, Low-Speed DAC Buffers
    • On-Board Clock-Shaping Circuitry
    • On-Board Level-Translating I/O Drivers
    • Assembled and Tested
    • Downloadable Windows 98SE/2000/XP-Compatible Software

    Product Details

    The MAX19710–MAX19713 evaluation systems (EV systems) consist of MAX19710–MAX19713 evaluation kits (EV kits), a companion Maxim command module (CMODUSB) interface board, and software. Order the complete EV system (see the Ordering Information in the full data sheet) for comprehensive evaluation of the MAX19710–MAX19713 using a personal computer. Order the EV kit if the command module has already been purchased with a previous Maxim EV system, or for custom use in other microcontroller-based (µC) systems.

    The MAX19710–MAX19713 EV kits are fully assembled and tested PCBs that contain all the components necessary to evaluate the performance of the MAX19710–MAX19713 analog front-ends (AFEs). These AFEs integrate a dual-receive analog-to-digital converter (Rx ADC), a dual-transmit digital-to-analog converter (Tx DAC), a 1.024V internal voltage reference, three low-speed serial DACs, and one low-speed serial ADC. The EV kit boards accept AC- or DC-coupled, differential or single-ended analog inputs for the Rx ADC and include circuitry that converts the Tx DAC differential output signals to single-ended analog outputs. The EV kits include circuitry that generates a clock signal from an AC sine-wave input signal. The EV kits operate from a +3.0V analog power supply, a +1.8V digital power supply, a +3.0V clock power supply, and ±5V bipolar power supplies.

    The Maxim command module interface board (CMODUSB) allows a PC to use its USB port to emulate an SPI™ 3-wire interface. Windows® 98SE/2000/XP-compatible software, which can be downloaded from www.maximintegrated.com/evkitsoftware, provides a user-friendly interface to exercise the features of the MAX19710–MAX19713. The program is menu driven and offers a graphical user interface (GUI) with control buttons and a status display.

    Applications

    • Broadband Access Radio
    • Portable Communication Equipment
    • Private Mobile Radio

    MAX19710EVCMODU

    Evaluation Kits/Evaluation Systems for the MAX19710, MAX19712, and MAX19713

    Features and Benefits

    • ADC/DAC Sampling Rates from 7.5Msps to 45Msps
    • Low-Voltage and Low-Power Operation
    • Adjustable-Gain, Low-Speed DAC Buffers
    • On-Board Clock-Shaping Circuitry
    • On-Board Level-Translating I/O Drivers
    • Assembled and Tested
    • Downloadable Windows 98SE/2000/XP-Compatible Software

    Product Details

    The MAX19710–MAX19713 evaluation systems (EV systems) consist of MAX19710–MAX19713 evaluation kits (EV kits), a companion Maxim command module (CMODUSB) interface board, and software. Order the complete EV system (see the Ordering Information in the full data sheet) for comprehensive evaluation of the MAX19710–MAX19713 using a personal computer. Order the EV kit if the command module has already been purchased with a previous Maxim EV system, or for custom use in other microcontroller-based (µC) systems.

    The MAX19710–MAX19713 EV kits are fully assembled and tested PCBs that contain all the components necessary to evaluate the performance of the MAX19710–MAX19713 analog front-ends (AFEs). These AFEs integrate a dual-receive analog-to-digital converter (Rx ADC), a dual-transmit digital-to-analog converter (Tx DAC), a 1.024V internal voltage reference, three low-speed serial DACs, and one low-speed serial ADC. The EV kit boards accept AC- or DC-coupled, differential or single-ended analog inputs for the Rx ADC and include circuitry that converts the Tx DAC differential output signals to single-ended analog outputs. The EV kits include circuitry that generates a clock signal from an AC sine-wave input signal. The EV kits operate from a +3.0V analog power supply, a +1.8V digital power supply, a +3.0V clock power supply, and ±5V bipolar power supplies.

    The Maxim command module interface board (CMODUSB) allows a PC to use its USB port to emulate an SPI™ 3-wire interface. Windows® 98SE/2000/XP-compatible software, which can be downloaded from www.maximintegrated.com/evkitsoftware, provides a user-friendly interface to exercise the features of the MAX19710–MAX19713. The program is menu driven and offers a graphical user interface (GUI) with control buttons and a status display.

    Applications

    • Broadband Access Radio
    • Portable Communication Equipment
    • Private Mobile Radio

    MAX19713EVKIT

    Evaluation Kits/Evaluation Systems for the MAX19710, MAX19712, and MAX19713

    Features and Benefits

    • ADC/DAC Sampling Rates from 7.5Msps to 45Msps
    • Low-Voltage and Low-Power Operation
    • Adjustable-Gain, Low-Speed DAC Buffers
    • On-Board Clock-Shaping Circuitry
    • On-Board Level-Translating I/O Drivers
    • Assembled and Tested
    • Downloadable Windows 98SE/2000/XP-Compatible Software

    Product Details

    The MAX19710–MAX19713 evaluation systems (EV systems) consist of MAX19710–MAX19713 evaluation kits (EV kits), a companion Maxim command module (CMODUSB) interface board, and software. Order the complete EV system (see the Ordering Information in the full data sheet) for comprehensive evaluation of the MAX19710–MAX19713 using a personal computer. Order the EV kit if the command module has already been purchased with a previous Maxim EV system, or for custom use in other microcontroller-based (µC) systems.

    The MAX19710–MAX19713 EV kits are fully assembled and tested PCBs that contain all the components necessary to evaluate the performance of the MAX19710–MAX19713 analog front-ends (AFEs). These AFEs integrate a dual-receive analog-to-digital converter (Rx ADC), a dual-transmit digital-to-analog converter (Tx DAC), a 1.024V internal voltage reference, three low-speed serial DACs, and one low-speed serial ADC. The EV kit boards accept AC- or DC-coupled, differential or single-ended analog inputs for the Rx ADC and include circuitry that converts the Tx DAC differential output signals to single-ended analog outputs. The EV kits include circuitry that generates a clock signal from an AC sine-wave input signal. The EV kits operate from a +3.0V analog power supply, a +1.8V digital power supply, a +3.0V clock power supply, and ±5V bipolar power supplies.

    The Maxim command module interface board (CMODUSB) allows a PC to use its USB port to emulate an SPI™ 3-wire interface. Windows® 98SE/2000/XP-compatible software, which can be downloaded from www.maximintegrated.com/evkitsoftware, provides a user-friendly interface to exercise the features of the MAX19710–MAX19713. The program is menu driven and offers a graphical user interface (GUI) with control buttons and a status display.

    Applications

    • Broadband Access Radio
    • Portable Communication Equipment
    • Private Mobile Radio

    MAX19710EVKIT

    Evaluation Kits/Evaluation Systems for the MAX19710, MAX19712, and MAX19713

    Features and Benefits

    • ADC/DAC Sampling Rates from 7.5Msps to 45Msps
    • Low-Voltage and Low-Power Operation
    • Adjustable-Gain, Low-Speed DAC Buffers
    • On-Board Clock-Shaping Circuitry
    • On-Board Level-Translating I/O Drivers
    • Assembled and Tested
    • Downloadable Windows 98SE/2000/XP-Compatible Software

    Product Details

    The MAX19710–MAX19713 evaluation systems (EV systems) consist of MAX19710–MAX19713 evaluation kits (EV kits), a companion Maxim command module (CMODUSB) interface board, and software. Order the complete EV system (see the Ordering Information in the full data sheet) for comprehensive evaluation of the MAX19710–MAX19713 using a personal computer. Order the EV kit if the command module has already been purchased with a previous Maxim EV system, or for custom use in other microcontroller-based (µC) systems.

    The MAX19710–MAX19713 EV kits are fully assembled and tested PCBs that contain all the components necessary to evaluate the performance of the MAX19710–MAX19713 analog front-ends (AFEs). These AFEs integrate a dual-receive analog-to-digital converter (Rx ADC), a dual-transmit digital-to-analog converter (Tx DAC), a 1.024V internal voltage reference, three low-speed serial DACs, and one low-speed serial ADC. The EV kit boards accept AC- or DC-coupled, differential or single-ended analog inputs for the Rx ADC and include circuitry that converts the Tx DAC differential output signals to single-ended analog outputs. The EV kits include circuitry that generates a clock signal from an AC sine-wave input signal. The EV kits operate from a +3.0V analog power supply, a +1.8V digital power supply, a +3.0V clock power supply, and ±5V bipolar power supplies.

    The Maxim command module interface board (CMODUSB) allows a PC to use its USB port to emulate an SPI™ 3-wire interface. Windows® 98SE/2000/XP-compatible software, which can be downloaded from www.maximintegrated.com/evkitsoftware, provides a user-friendly interface to exercise the features of the MAX19710–MAX19713. The program is menu driven and offers a graphical user interface (GUI) with control buttons and a status display.

    Applications

    • Broadband Access Radio
    • Portable Communication Equipment
    • Private Mobile Radio

    MAX19711EVKIT

    Evaluation Kits/Evaluation Systems for the MAX19710, MAX19712, and MAX19713

    Features and Benefits

    • ADC/DAC Sampling Rates from 7.5Msps to 45Msps
    • Low-Voltage and Low-Power Operation
    • Adjustable-Gain, Low-Speed DAC Buffers
    • On-Board Clock-Shaping Circuitry
    • On-Board Level-Translating I/O Drivers
    • Assembled and Tested
    • Downloadable Windows 98SE/2000/XP-Compatible Software

    Product Details

    The MAX19710–MAX19713 evaluation systems (EV systems) consist of MAX19710–MAX19713 evaluation kits (EV kits), a companion Maxim command module (CMODUSB) interface board, and software. Order the complete EV system (see the Ordering Information in the full data sheet) for comprehensive evaluation of the MAX19710–MAX19713 using a personal computer. Order the EV kit if the command module has already been purchased with a previous Maxim EV system, or for custom use in other microcontroller-based (µC) systems.

    The MAX19710–MAX19713 EV kits are fully assembled and tested PCBs that contain all the components necessary to evaluate the performance of the MAX19710–MAX19713 analog front-ends (AFEs). These AFEs integrate a dual-receive analog-to-digital converter (Rx ADC), a dual-transmit digital-to-analog converter (Tx DAC), a 1.024V internal voltage reference, three low-speed serial DACs, and one low-speed serial ADC. The EV kit boards accept AC- or DC-coupled, differential or single-ended analog inputs for the Rx ADC and include circuitry that converts the Tx DAC differential output signals to single-ended analog outputs. The EV kits include circuitry that generates a clock signal from an AC sine-wave input signal. The EV kits operate from a +3.0V analog power supply, a +1.8V digital power supply, a +3.0V clock power supply, and ±5V bipolar power supplies.

    The Maxim command module interface board (CMODUSB) allows a PC to use its USB port to emulate an SPI™ 3-wire interface. Windows® 98SE/2000/XP-compatible software, which can be downloaded from www.maximintegrated.com/evkitsoftware, provides a user-friendly interface to exercise the features of the MAX19710–MAX19713. The program is menu driven and offers a graphical user interface (GUI) with control buttons and a status display.

    Applications

    • Broadband Access Radio
    • Portable Communication Equipment
    • Private Mobile Radio

    MAX19711EVCMODU

    Evaluation Kits/Evaluation Systems for the MAX19710, MAX19712, and MAX19713

    Features and Benefits

    • ADC/DAC Sampling Rates from 7.5Msps to 45Msps
    • Low-Voltage and Low-Power Operation
    • Adjustable-Gain, Low-Speed DAC Buffers
    • On-Board Clock-Shaping Circuitry
    • On-Board Level-Translating I/O Drivers
    • Assembled and Tested
    • Downloadable Windows 98SE/2000/XP-Compatible Software

    Product Details

    The MAX19710–MAX19713 evaluation systems (EV systems) consist of MAX19710–MAX19713 evaluation kits (EV kits), a companion Maxim command module (CMODUSB) interface board, and software. Order the complete EV system (see the Ordering Information in the full data sheet) for comprehensive evaluation of the MAX19710–MAX19713 using a personal computer. Order the EV kit if the command module has already been purchased with a previous Maxim EV system, or for custom use in other microcontroller-based (µC) systems.

    The MAX19710–MAX19713 EV kits are fully assembled and tested PCBs that contain all the components necessary to evaluate the performance of the MAX19710–MAX19713 analog front-ends (AFEs). These AFEs integrate a dual-receive analog-to-digital converter (Rx ADC), a dual-transmit digital-to-analog converter (Tx DAC), a 1.024V internal voltage reference, three low-speed serial DACs, and one low-speed serial ADC. The EV kit boards accept AC- or DC-coupled, differential or single-ended analog inputs for the Rx ADC and include circuitry that converts the Tx DAC differential output signals to single-ended analog outputs. The EV kits include circuitry that generates a clock signal from an AC sine-wave input signal. The EV kits operate from a +3.0V analog power supply, a +1.8V digital power supply, a +3.0V clock power supply, and ±5V bipolar power supplies.

    The Maxim command module interface board (CMODUSB) allows a PC to use its USB port to emulate an SPI™ 3-wire interface. Windows® 98SE/2000/XP-compatible software, which can be downloaded from www.maximintegrated.com/evkitsoftware, provides a user-friendly interface to exercise the features of the MAX19710–MAX19713. The program is menu driven and offers a graphical user interface (GUI) with control buttons and a status display.

    Applications

    • Broadband Access Radio
    • Portable Communication Equipment
    • Private Mobile Radio

    MAX19712EVCMODU

    Evaluation Kits/Evaluation Systems for the MAX19710, MAX19712, and MAX19713

    Features and Benefits

    • ADC/DAC Sampling Rates from 7.5Msps to 45Msps
    • Low-Voltage and Low-Power Operation
    • Adjustable-Gain, Low-Speed DAC Buffers
    • On-Board Clock-Shaping Circuitry
    • On-Board Level-Translating I/O Drivers
    • Assembled and Tested
    • Downloadable Windows 98SE/2000/XP-Compatible Software

    Product Details

    The MAX19710–MAX19713 evaluation systems (EV systems) consist of MAX19710–MAX19713 evaluation kits (EV kits), a companion Maxim command module (CMODUSB) interface board, and software. Order the complete EV system (see the Ordering Information in the full data sheet) for comprehensive evaluation of the MAX19710–MAX19713 using a personal computer. Order the EV kit if the command module has already been purchased with a previous Maxim EV system, or for custom use in other microcontroller-based (µC) systems.

    The MAX19710–MAX19713 EV kits are fully assembled and tested PCBs that contain all the components necessary to evaluate the performance of the MAX19710–MAX19713 analog front-ends (AFEs). These AFEs integrate a dual-receive analog-to-digital converter (Rx ADC), a dual-transmit digital-to-analog converter (Tx DAC), a 1.024V internal voltage reference, three low-speed serial DACs, and one low-speed serial ADC. The EV kit boards accept AC- or DC-coupled, differential or single-ended analog inputs for the Rx ADC and include circuitry that converts the Tx DAC differential output signals to single-ended analog outputs. The EV kits include circuitry that generates a clock signal from an AC sine-wave input signal. The EV kits operate from a +3.0V analog power supply, a +1.8V digital power supply, a +3.0V clock power supply, and ±5V bipolar power supplies.

    The Maxim command module interface board (CMODUSB) allows a PC to use its USB port to emulate an SPI™ 3-wire interface. Windows® 98SE/2000/XP-compatible software, which can be downloaded from www.maximintegrated.com/evkitsoftware, provides a user-friendly interface to exercise the features of the MAX19710–MAX19713. The program is menu driven and offers a graphical user interface (GUI) with control buttons and a status display.

    Applications

    • Broadband Access Radio
    • Portable Communication Equipment
    • Private Mobile Radio

    MAX19713EVCMODU
    Evaluation Kits/Evaluation Systems for the MAX19710, MAX19712, and MAX19713
    MAX19712EVKIT
    Evaluation Kits/Evaluation Systems for the MAX19710, MAX19712, and MAX19713
    MAX19710EVCMODU
    Evaluation Kits/Evaluation Systems for the MAX19710, MAX19712, and MAX19713
    MAX19713EVKIT
    Evaluation Kits/Evaluation Systems for the MAX19710, MAX19712, and MAX19713
    MAX19710EVKIT
    Evaluation Kits/Evaluation Systems for the MAX19710, MAX19712, and MAX19713
    MAX19711EVKIT
    Evaluation Kits/Evaluation Systems for the MAX19710, MAX19712, and MAX19713
    MAX19711EVCMODU
    Evaluation Kits/Evaluation Systems for the MAX19710, MAX19712, and MAX19713
    MAX19712EVCMODU
    Evaluation Kits/Evaluation Systems for the MAX19710, MAX19712, and MAX19713

    Latest Discussions

    No discussions on MAX19710 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed