MAX19707
PRODUCTION10-Bit, 45Msps, Ultra-Low-Power Analog Front-End
- Part Models
- 2
- 1ku List Price
- Starting From $16.97
Overview
- Dual, 10-Bit, 45Msps Rx ADC and Dual, 10-Bit, 45Msps Tx DAC
- Ultra-Low Power
- 84.6mW at fCLK = 45MHz, Fast Mode
- 77.1mW at fCLK = 45MHz, Slow Mode
- Low-Current Standby and Shutdown Modes
- Programmable Tx DAC Common-Mode DC Level and I/Q Offset Trim
- Excellent Dynamic Performance
- SNR = 54.2dB at fIN = 5.5MHz (Rx ADC)
- SFDR = 73.2dBc at fOUT = 2.2MHz (Tx DAC)
- Three 12-Bit, 1µs Aux-DACs
- 10-Bit, 333ksps Aux-ADC with 4:1 Input Mux and Data Averaging
- Excellent Gain/Phase Match
- ±0.03° Phase, ±0.01dB Gain (Rx ADC) at fIN = 5.5MHz
- Multiplexed Parallel Digital I/O
- Serial-Interface Control
- Versatile Power-Control Circuits
- Shutdown, Standby, Idle, Tx/Rx Disable
- Miniature 48-Pin Thin QFN Package (7mm × 7mm × 0.8mm)
The MAX19707 is an ultra-low-power, mixed-signal analog front-end (AFE) designed for power-sensitive communication equipment. Optimized for high dynamic performance at ultra-low power, the device integrates a dual, 10-bit, 45Msps receive (Rx) ADC; dual, 10-bit, 45Msps transmit (Tx) DAC; three fast-settling 12-bit aux-DAC channels for ancillary RF front-end control; and a 10-bit, 333ksps housekeeping aux-ADC. The typical operating power in Tx-Rx FAST mode is 84.6mW at a 45MHz clock frequency.
The Rx ADCs feature 54.2dB SNR and 71.2dBc SFDR at fIN = 5.5MHz and fCLK = 45MHz. The analog I/Q input amplifiers are fully differential and accept 1.024VP-P full-scale signals. Typical I/Q channel matching is ±0.03° phase and ±0.01dB gain.
The Tx DACs feature 73.2dBc SFDR at fOUT = 2.2MHz and fCLK = 45MHz. The analog I/Q full-scale output voltage is ±400mV differential. The Tx DAC common-mode DC level is programmable from 0.71V to 1.05V. The I/Q channel offset is programmable to optimize radio lineup sideband/carrier suppresion. The typical I/Q channel matching is ±0.01dB gain and ±0.07° phase.
The Rx ADC and Tx DAC share a single, 10-bit parallel, high-speed digital bus allowing half-duplex operation for time-division duplex (TDD) applications. A 3-wire serial interface controls power-management modes, the aux-DAC channels, and the aux-ADC channels.
The MAX19707 operates on a single 2.7V to 3.3V analog supply and 1.8V to 3.3V digital I/O supply. The MAX19707 is specified for the extended (-40°C to +85°C) temperature range and is available in a 48-pin, thin QFN package. The Selector Guide at the end of the data sheet lists other pin-compatible versions in this AFE family.
Applications
- 802.11a/b/g WLAN
- Portable Communication Equipment
- VoIP Terminals
- WiMAX CPEs
Documentation
Data Sheet 1
Technical Articles 1
Solutions Bulletin & Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX19707ETM+ | 48-TQFN-7X7X0.75 | ||
| MAX19707ETM+T | 48-TQFN-7X7X0.75 |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADC/DAC Combo Converters 4 | ||
| MAX19708 | Obsolete | 10-bit, 11Msps, Ultra-Low-Power Analog Front-End |
| MAX19706 | Obsolete | 10-Bit, 22Msps, Ultra-Low-Power Analog Front-End |
| MAX19705 | Obsolete | 10-bit, 7.5Msps, Ultra-Low-Power Analog Front-End |
| MAX19700 | Obsolete | 7.5Msps, Ultra-Low-Power Analog Front-End |
Tools & Simulations
Software Development 1
IBIS Model 1
Evaluation Kits
Latest Discussions
No discussions on MAX19707 yet. Have something to say?
Start a Discussion on EngineerZone®