MAX19705
PRE-RELEASE10-bit, 7.5Msps, Ultra-Low-Power Analog Front-End
Overview
The MAX19705 is an ultra-low-power, mixed-signal analog front-end (AFE) designed for power-sensitive communication equipment. Optimized for high dynamic performance at ultra-low power, the device integrates a dual 10-bit, 7.5Msps receive (Rx) ADC; dual 10-bit, 7.5Msps transmit (Tx) DAC; three fast-settling 12-bit aux-DAC channels for ancillary RF front-end control; and a 10-bit, 333ksps housekeeping aux-ADC. The typical operating power in Tx-Rx FAST mode is 28.2mW at a 7.5MHz clock frequency.
The Rx ADCs feature 55.1dB SNR and 73.4dBc SFDR at a 1.875MHz input frequency with a 7.5MHz clock frequency. The analog I/Q input amplifiers are fully differential and accept 1.024VP-P full-scale signals. Typical I/Q channel matching is ±0.01° phase and ±0.02dB gain.
The Tx DACs feature 77.2dBc SFDR at fOUT = 620kHz and fCLK = 7.5MHz. The analog I/Q full-scale output voltage is ±400mV differential. The Tx DAC commonmode DC level is programmable from 0.9V to 1.35V. The I/Q channel offset is adjustable. The typical I/Q channel matching is ±0.03dB gain and ±0.08° phase.
The Rx ADC and Tx DAC share a single, 10-bit parallel, high-speed digital bus allowing half-duplex operation for time-division duplex (TDD) applications. A 3-wire serial interface controls power-management modes, the aux-DAC channels, and the aux-ADC channels.
The MAX19705 operates on a single +2.7V to +3.3V analog supply and +1.8V to +3.3V digital I/O supply. The MAX19705 is specified for the extended (-40°C to +85°C) temperature range and is available in a 48-pin, thin QFN package.
Applications
- Broadband Access Radio
- Portable Communication Equipment
- Private Mobile Radio (PMR)
Documentation
Data Sheet 1
Technical Articles 1
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADC/DAC Combo Converters 4 | ||
| MAX19708 | PRE-RELEASE | 10-bit, 11Msps, Ultra-Low-Power Analog Front-End |
| MAX19700 | PRE-RELEASE | 7.5Msps, Ultra-Low-Power Analog Front-End |
| MAX19707 | PRODUCTION | 10-Bit, 45Msps, Ultra-Low-Power Analog Front-End |
| MAX19706 | PRE-RELEASE | 10-Bit, 22Msps, Ultra-Low-Power Analog Front-End |
Evaluation Kits
Latest Discussions
No discussions on MAX19705 yet. Have something to say?
Start a Discussion on EngineerZone®