MAX195
PRODUCTION16-Bit, 85ksps ADC with 10µA Shutdown
- Part Models
- 6
- 1ku List Price
- Starting From $58.95
Overview
- 16 Bits, No Missing Codes
- 90dB SINAD
- 9.4µs Conversion Time
- 10µA (max) Shutdown Mode
- Built-In Track/Hold
- AC and DC Specified
- Unipolar (0V to VREF) and Bipolar (-VREF to VREF) Input Range
- Three-State Serial-Data Output
- Small 16-Pin DIP, SO, and Ceramic SB Packages
The MAX195 is a 16-bit successive-approximation analog-to-digital converter (ADC) that combines high speed, high accuracy, low power consumption, and a 10µA shutdown mode. Internal calibration circuitry corrects linearity and offset errors to maintain the full rated performance over the operating temperature range without external adjustments. The capacitive-DAC architecture provides an inherent 85ksps track/hold function.
The MAX195, with an external reference (up to +5V), offers a unipolar (0V to VREF) or bipolar (-VREF to VREF) pin-selectable input range. Separate analog and digital supplies minimize digital-noise coupling.
The chip select (CS) input controls the three-state serial-data output. The output can be read either during conversion as the bits are determined, or following conversion at up to 5Mbps using the serial clock (SCLK). The end-of-conversion (EOC) output can be used to interrupt a processor, or can be connected directly to the convert input (CONV) for continuous, full-speed conversions.
The MAX195 is available in 16-pin DIP, wide SO, and ceramic sidebraze packages.
Applications
- Audio
- Digital Signal Processing (DSP)
- Industrial Controls
- Medical Signal Acquisition
- Multiple Transducer Measurements
- Portable Instrumentation
- Robotics
- Vibration Analysis
Documentation
Data Sheet 1
Design Note 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX195BCPE+ | PDIP | ||
| MAX195BCWE+ | Small-Outline IC Wide (0.3in) | ||
| MAX195BCWE+T | Small-Outline IC Wide (0.3in) | ||
| MAX195BEPE+ | PDIP | ||
| MAX195BEWE+ | Small-Outline IC Wide (0.3in) | ||
| MAX195BEWE+T | Small-Outline IC Wide (0.3in) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Analog to Digital Converters (ADCs) 5 | ||
| MAX194 | PRODUCTION | 14-Bit, 85ksps ADC with 10µA Shutdown |
| MAX1135 | PRODUCTION | 16-Bit ADCs, 150ksps, 3.3V Single Supply |
| MAX1162 | PRODUCTION | 16-Bit, +5V, 200ksps ADC with 10µA Shutdown |
| MAX11167 | PRODUCTION | 16-Bit, 250ksps, ±5V SAR ADC with Internal Reference in TDFN |
| MAX11100 | PRODUCTION | 16-Bit, +5V, 200ksps ADC with 10µA Shutdown |
| Sensor Analog Front Ends 4 | ||
| MAX1400 | PRODUCTION | +5V 18-Bit Low-Power Multichannel Oversampling (Sigma-Delta) ADC |
| MAX1401 | PRODUCTION | +3V, 18-Bit, Low-Power, Multichannel, Oversampling (Sigma-Delta) ADC |
| MAX1402 | PRODUCTION | +5V, 18-Bit, Low-Power, Multichannel, Oversampling (Sigma-Delta) ADC |
| MAX1403 | PRODUCTION | +3V, 18-Bit, Low-Power, Multichannel, Oversampling (Sigma-Delta) ADC |