MAX185
PRODUCTIONHigh-Speed 12-Bit AID Converters With External Reference Input
See MAX1294 - MAX1297 for Single-Supply Applications
- Part Models
- 2
- 1ku List Price
- Starting From $13.58
Overview
- 12-Blt Resolution and Accuracy
- Fast Conversion Times:
- MAX183-3µs
- MAX184-5µs
- MAX185-10µs
- Low 90mW Power Consumption
- Choice of +5V, +10V or ±5V Input Ranges
- Buffered Reference Input
- Fast 100ns Bus Access Time
- Operate with +5V, and -12V to -15V Supplies
- Available in 0.3" DIP or Wide SO Packages
The MAX183/184/185 are 12-bit, high-speed, BiCMOS, analog-to-digital converters (ADCs) that consume only 90mW of power while performing conversions in as little as 3µs. All three ADCs perform identically, except for conversion time: MAX183 - 3µs, MAX184- 5µs, MAX185 - 10µs.
The MAX1.83/184/185 require an external -5V reference. A buffered reference input minimizes reference-current requirements and allows a single reference to drive several ADCs. External reference specs can be chosen to suit the accuracy of the application. The ADC clock can be driven from either a crystal or an external clock source, such as a microprocessor (µP) clock.
Analog input range is pin-selectable for 0 to +5V, 0 to + 1 0V, or ±5V, making the ADCs ideal for data acquisition and analog input/output cards. A high-speed digital interface (100ns data access time) with three-state data outputs is compatible with most µPs.
The MAX183/184/185 are available in space-saving, 24-pin narrow plastic DIP, CERDIP, and wide SO packages.
APPLICATIONS
- Telecommunications
- Sonar and Radar Signal Processing
- High-Speed Data Acquisition Systems
- Personal Computer 1/0 Boards
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX185BCWG+ | Small-Outline IC Wide (0.3in) | ||
| MAX185BCWG+T | Small-Outline IC Wide (0.3in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 9, 2025 - 2444 WAFER FAB |
||
| MAX185BCWG+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Analog to Digital Converters (ADCs) 8 | ||
| MAX167 | LAST TIME BUY | CMOS, 5V Input, 100ksps, 12-Bit ADC with Track/Hold and Reference |
| MAX172 | PRODUCTION | Complete 10µs CMOS 12-Bit ADC |
| MAX183 | PRODUCTION | High-Speed 12-Bit AID Converters With External Reference Input |
| MAX122 | PRODUCTION | 500ksps, Sampling, 12-Bit ADC with Track/Hold and Reference |
| MAX190 | PRODUCTION | Low-Power, 12-Bit Sampling ADCs with Internal Reference and Power-Down |
| MX674A | PRODUCTION | Industry-Standard, Complete 12-Bit ADCs |
| MAX178 | PRODUCTION | Calibrated, 12-Bit ADC with Track/Hold and Reference |
| MX7578 | PRODUCTION | Calibrated 12-Bit ADC |
Latest Discussions
No discussions on MAX185 yet. Have something to say?
Start a Discussion on EngineerZone®