MAX184

Obsolete

High-Speed 12-Bit AID Converters With External Reference Input

See MAX1294 - MAX1297 for Single-Supply Applications

Viewing:

Overview

  • 12-Blt Resolution and Accuracy
  • Fast Conversion Times:
    • MAX183-3µs
    • MAX184-5µs
    • MAX185-10µs
  • Low 90mW Power Consumption
  • Choice of +5V, +10V or ±5V Input Ranges
  • Buffered Reference Input
  • Fast 100ns Bus Access Time
  • Operate with +5V, and -12V to -15V Supplies
  • Available in 0.3" DIP or Wide SO Packages
MAX184
High-Speed 12-Bit AID Converters With External Reference Input
MAX183, MAX184, MAX185: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 8
MAX167 LAST TIME BUY CMOS, 5V Input, 100ksps, 12-Bit ADC with Track/Hold and Reference
MAX172 PRODUCTION Complete 10µs CMOS 12-Bit ADC
MAX183 PRODUCTION High-Speed 12-Bit AID Converters With External Reference Input
MAX122 PRODUCTION 500ksps, Sampling, 12-Bit ADC with Track/Hold and Reference
MAX190 PRODUCTION Low-Power, 12-Bit Sampling ADCs with Internal Reference and Power-Down
MX674A PRODUCTION Industry-Standard, Complete 12-Bit ADCs
MAX178 PRODUCTION Calibrated, 12-Bit ADC with Track/Hold and Reference
MX7578 PRODUCTION Calibrated 12-Bit ADC
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX184 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed