MAX17854

RECOMMENDED FOR NEW DESIGNS

14-Channel, High-Voltage Data-Acquisition System

Fastest Acquisition, Highest ASIL Level, Best Accuracy in Full Temperature Range and Highest Balancing Current

Viewing:

Overview

  • 65V Operating Voltage
  • Ultra-Low Power Operation
    • Shutdown Mode: 2µA
  • Redundant ADC and Comparator (COMP) Acquisitions
  • Simultaneous Cell and Bus-Bar Voltage Acquisitions
  • 14 Cell-Voltage Measurement Channels
    • 2.2mV Accuracy (-40°C to +125°C)
    • 1.8mV Accuracy (+5°C to +65°C)
  • 14 Cell-Balancing Switches
    • >300mA Software-Programmable Balancing Current
    • Optimized Driving and Parking Balancing Modes
    • Automated Balancing with Individual Cell Timers
    • Automated Balancing by Cell Voltage
    • Emergency Discharge Mode
  • Six Configurable Auxiliary Inputs for Temperature, Voltage, or GPIO
  • Integrated Die Temperature Measurement
  • Automatic Thermal Protection
  • Individually Configurable Safety Alerts
    • Overvoltage, Undertemperature Faults
    • Undervoltage, Overtemperature Faults
    • 1-Cell Mismatch Alert
  • Support ASIL D Requirements for Cell Voltage, Temperature, Communication
  • UART, Dual UART Interface
  • Battery-Management UART Protocol
    • Daisy-Chain up to 32 Devices
    • Capacitive Communication-Port Isolation
    • Up to 2Mbps Baud Rate (Auto-Detect)
    • 1.5μs Propagation Delay per Device
    • Packet-Error Checking (PEC)
  • I2C Master
  • Configurable Hardware-Alert Interfaces
  • 32-Bit Unique Device ID
  • AEC-Q100 Grade 1
    • Temperature Range -40°C to +125°C
MAX17854
14-Channel, High-Voltage Data-Acquisition System
MAX17854: Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Battery Monitors & Fuel Gauges 4
MAX17823B PRODUCTION 12-Channel High-Voltage Data Acquisition System
MAX17843 PRODUCTION 12-Channel, High-Voltage Smart Sensor Data-Acquisition Interface
MAX17853 PRODUCTION 14-Channel High-Voltage Data-Acquisition System
MAX17852 PRODUCTION 14-Channel High-Voltage, ASIL D, Data-Acquisition System with Integrated Current-Sense Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
MAX17854EVKIT

Evaluation Kit for the MAX17854

Features and Benefits

  • Provides a Convenient Platform for Evaluating the Features and Functions of the MAX17854
  • Versatile GUI Interface for Features Evaluation
  • Plug-and-Play Architecture for Rapid System Prototyping
  • Force and Sense Pin Headers for Precision Measurement Assessment
  • Built-In Resistor Stack for Battery Emulation
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17854 evaluation kit (EV kit) is used to demonstrate the features and capabilities of the MAX17854 14-channel high-voltage smart sensor data acquisition interface IC. The EV kit is coupled with a MAX17851 EV kit to establish communication with a host PC. With communication established, control of the MAX17854 EV kit is executed through the EV kit GUI on the host PC. The GUI is Windows XP®-, Windows Vista®-, Windows® 7-, and Windows 10-compatible and is available through your local Maxim Integrated sales office.

Note: References to the MAX17851 in this data sheet pertain equally to the MAX17841B as well.

The MAX17854 EV kit design provides a convenient platform for evaluating the features and functions of the IC, in addition to the IC’s electrical parameters. The EV kit with vertical communication connectors (TXLP_CONN, RXLP_CON, TXUP_CONN, RXUP_CONN) and snap and lock battery pack connector enables the user to quickly build and evaluate a system with up to 32 daisychain devices.

Applications

  • Battery-Backup Systems (UPS)
  • Battery-Powered Tools
  • Electric Bikes
  • Electric Vehicles (EVs)
  • High-Voltage Battery Stacks
  • Hybrid Electric Vehicles (HEVs)
  • Super-Cap Systems

MAX17854EVKIT
Evaluation Kit for the MAX17854
MAX17854EVKIT: Board Photo

Latest Discussions

Recently Viewed