MAX17523A

PRODUCTION

4.2V to 36V, 1A Current Limiter with OV, UV, Reverse Voltage Protection

Industry's Most Integrated OCP and OVP Solution with More Robust Reverse Current Blocking Capability

Viewing:

Overview

  • Industrial Power Protection Increases Robustness
    • Wide Input Supply Range: +4.5V to +36V (MAX17523), +4.2V to +36V (MAX17523A)
    • Negative Input Tolerance to -36V
    • Low RON 190mΩ (typ)
    • Reverse Current Flow Control Input
    • Thermal Overload Protection
    • Extended -40°C to +125°C Temperature Range
  • Flexible Design Options Eases Designs
    • Adjustable OVLO and UVLO Thresholds
    • Programmable Forward-Current Limit: 0.15A to 1A
    • Programmable Overcurrent Fault Response: Autoretry, Latch-Off, and Continuous
    • Dual Enable Inputs: EN and High Voltage Active-Low HVEN
  • Saves Space
    • 16-Pin, 3mm x 3mm, TQFN Package
MAX17523A
4.2V to 36V, 1A Current Limiter with OV, UV, Reverse Voltage Protection
MAX17523: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Overvoltage & Overcurrent Protectors 1
MAX14588 NOT RECOMMENDED FOR NEW DESIGNS 1A Adjustable Overcurrent and Overvoltage Protector with High Accuracy
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • MAX17523
  • MAX17523A
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

MAX17523EVKIT

Evaluation Kit for the MAX17523

Features and Benefits

  • 4.5V to 36V Operating Voltage Range
  • Features TVS Diode and Schottky Diode
  • Evaluates Three Current-Limit Types, Current-Limit Threshold, OVLO, and UVLO
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17523 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the MAX17523 adjustable overcurrent and overvoltage protector. The EV kit features TVS diode on input and Schottky diode on output. Input power to the EV kit uses a 4.5V to 36V input supply.

The EV kit circuit can be configured to demonstrate the device’s different current-limit types, adjustable overvoltage, undervoltage, and current-limit threshold.

Applications

  • Condition Monitoring
  • Factory Sensors
  • Process Analytics
  • Process Instrumentation
  • Sensor Systems
  • Weighing and Batching Systems

eval board
MAX17523AEVKIT

Evaluation Kit for the MAX17523A

Features and Benefits

  • 4.2V to 36V Operating Voltage Range
  • Features a TVS Diode Across the Input and a Schottky Diode Across the Output Terminals
  • Internal UVLO Programmed to 18.5V
  • Internal OVLO Programmed to 33V
  • Evaluates Three Current-Limit Types: Current-Limit Threshold, OVLO, and UVLO
  • Jumper-Configurable Current-Limit (Selected as 1A by Default)
  • Current-Limit Mode Set To Autoretry by Default
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17523A evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the MAX17523A, a 4.2V to 36V, 1A, current limiter with OV, UV, and reverse voltage protection in a 16-pin TQFN package. The EV kit features a TVS diode on input and a Schottky diode on output. Input power to the EV kit uses a 4.2V to 36V input supply.

The EV kit circuit can be configured to demonstrate the device’s different current-limit types, adjustable overvoltage, undervoltage, and different current-limit thresholds.

MAX17523EVKIT
Evaluation Kit for the MAX17523
MAX17523AEVKIT
Evaluation Kit for the MAX17523A
MAX17523AEVKIT: Board Photo

Latest Discussions

No discussions on MAX17523A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed