MAX14588
NOT RECOMMENDED FOR NEW DESIGNS1A Adjustable Overcurrent and Overvoltage Protector with High Accuracy
Industry's Most Integrated Current-Limit and Overvoltage-Protection Solutions for Up to 40V and 1A
- Part Models
- 2
- 1ku List Price
- Starting From $4.03
Overview
- Industrial Power Protection Increases Robustness
- Wide Input Supply Range: +4.5V to +36V
- Negative Input Tolerance to -36V
- Low RON 190mΩ (typ)
- Reverse Current Flow Control Input
- Thermal Overload Protection
- Extended -40°C to +125°C Temperature Range
- Flexible Design Options
- Adjustable OVLO and UVLO Thresholds
- Programmable Forward-Current Limit: 0.15A to 1A
- Programmable Overcurrent Fault Response: Autoretry, Latch-Off, and Continuous
- Dual Enable Inputs: EN and High Voltage Active-Low HVEN
- Saves Space
- 16-Pin, 3mm x 3mm, TQFN Package
Applications
- Condition Monitoring
- Factory Sensors
- Process Analytics
- Process Instrumentation
- Sensor Systems
- Weighing and Batching Systems
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX14588ETE+ | LFCSP | ||
| MAX14588ETE+T | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 27, 2024 - 2400 ASSEMBLY |
||
| MAX14588ETE+ | PRODUCTION | |
| MAX14588ETE+T | PRODUCTION | |
|
Sep 16, 2021 - 2188 DESIGN |
||
| MAX14588ETE+ | PRODUCTION | |
| MAX14588ETE+T | PRODUCTION | |
|
Dec 13, 2013 - 1355 MECHANICAL DATASHEET |
||
| MAX14588ETE+ | PRODUCTION | |
|
Oct 11, 2013 - 1345 ASSEMBLY |
||
| MAX14588ETE+ | PRODUCTION | |
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX14588ETE+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on MAX14588 yet. Have something to say?
Start a Discussion on EngineerZone®