MAX1736
PRODUCTIONSOT23, Single-Cell Li+ Battery Charger for Current-Limited Supply
SOT23, Single-Cell Li+ Battery Charger
- Part Models
- 4
- 1ku List Price
- Starting From $2.28
Overview
- Small 6-Pin SOT23 Package
- Stand-Alone or µP-Controlled Operation
- 0.5% Voltage Set-Point Accuracy
- Lowest Power Dissipation
- Low 4.7V min Input Voltage
- Top-Off Charging to Achieve Full Battery Capacity
- No Inductor Required
- Safely Precharges Near-Dead Cells
- Automatic Power-Down when Input Power Removed
The MAX1736 is a simple, low-cost, single-cell lithium-ion (Li+) battery charger for small hand-held applications. When accompanied by a current-limited voltage source (such as a wall cube), the MAX1736 provides simple, accurate charging and termination control for single-cell Li+ batteries. The MAX1736EUT42 is preset to a 4.2V battery regulation voltage, while the MAX1736EUT41 is preset to 4.1V.
The MAX1736 initiates charging in one of four ways: battery insertion, charger power-up, battery voltage threshold, and by external manipulation of the EN pin. The device features an internal precharge current source that safely charges near-dead cells, as well as input-supply detection that shuts down the MAX1736 when the supply is removed to minimize battery current drain.
The MAX1736 accepts input voltages up to 22V, making it compatible with a wide range of input supplies. It has a single control input yet offers stand-alone and microprocessor-controlled operation. The MAX1736 is packaged in a small SOT23-6 package. An evaluation kit (EV kit) is available to reduce design time.
Applications
- Cradle Chargers
- Digital Still Cameras
- PDAs and Other Handheld Devices
- Self-Charging Battery Packs
- Single-Cell Li+ Portable Applications
- Small Handheld Equipment
- Wireless Handsets
Documentation
Data Sheet 1
Technical Articles 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX1736EUT41+ | SOT_23 | ||
| MAX1736EUT41+T | SOT_23 | ||
| MAX1736EUT42+ | SOT_23 | ||
| MAX1736EUT42+T | SOT_23 |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Battery Charger ICs 1 | ||
| MAX745 | PRODUCTION | Switch-Mode Lithium-Ion Battery-Charger |
Evaluation Kits
Latest Discussions
No discussions on MAX1736 yet. Have something to say?
Start a Discussion on EngineerZone®