MAX17300

RECOMMENDED FOR NEW DESIGNS

1-Cell ModelGauge m5 EZ Fuel Gauge with Protector, Internal Self-Discharge Detection and SHA-256 Authentication

Industry's Lowest IQ Stand-Alone Fuel Gauge with Protector

Viewing:

Overview

  • Battery Health + Programmable Safety/Protection
    • Overvoltage (Temperature Dependent)
    • Overcharge Current 
    • Over/Undertemperature
    • Battery Internal Self-Discharge Detection (MAX17300/10 Only)
    • Ideal Diode Discharge During Charge Fault
    • Charging Prescriptions (JEITA)
    • Zero-Volt Charging Option
    • Undervoltage + SmartEmpty
    • Overdischarge/Short-Circuit 
  • Nonvolatile Memory for Stand-Alone Operation
    • ​History Logging, User Data (122 Bytes)
  • Low Quiescent Current
    • FETs Enabled: 24µA Active, 18µA Hibernate
    • FETs Disabled: 5µA Ship, 0.5µA/0.02µA DeepShip
  • Parallel Battery Management (MAX17300/10 Only)
  • Pushbutton Wakeup—Eliminates System Consumption Until Button Press
  • ModelGauge m5 EZ Algorithm
    • Percent, Capacity,Time-to-Empty/Full, Age
    • Cycle+™ Age Forecast
  • Dynamic Power—Estimates Power Capability
  • Precision Measurement Without Calibration
    • ​Current, Voltage, Power, Time, Cycles
    • Die Temperature​/Thermistor
MAX17300
1-Cell ModelGauge m5 EZ Fuel Gauge with Protector, Internal Self-Discharge Detection and SHA-256 Authentication
MAX17301, MAX17302, MAX17303, MAX17311, MAX17312, MAX17313: Functional Diagram MAX17300 Typical Application Circuits MAX17300 Pin Configuration TDFN MAX17300Pin Configuration WLP
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Battery Charger ICs 2
MAX8903 2A 1-Cell Li+ DC-DC Charger for USB and Adapter Power
MAX77860 PRODUCTION USB Type-C, 3A Switch-Mode Buck Charger with Integrated CC Detection, Reverse Boost, and ADC
Battery Monitors & Fuel Gauges 4
MAX17301 RECOMMENDED FOR NEW DESIGNS 1-Cell ModelGauge m5 EZ Fuel Gauge with Protector, Internal Self-Discharge Detection and SHA-256 Authentication
MAX17311 RECOMMENDED FOR NEW DESIGNS 1-Cell ModelGauge m5 EZ Fuel Gauge with Protector, Internal Self-Discharge Detection and SHA-256 Authentication
MAX17302 RECOMMENDED FOR NEW DESIGNS 1-Cell ModelGauge m5 EZ Fuel Gauge with Protector, Internal Self-Discharge Detection and SHA-256 Authentication
MAX17312 RECOMMENDED FOR NEW DESIGNS 1-Cell ModelGauge m5 EZ Fuel Gauge with Protector, Internal Self-Discharge Detection and SHA-256 Authentication
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
ADPS40099-RD

Handheld Device Battery Power Solution

Features and Benefits

  • Fully integrated single-board solution for portable power and battery management
  • USB-C Power Delivery (PD) input for flexible and modern power sourcing
  • Single-cell (1S) Li-ion battery charger with optimized charge management
  • Advanced fuel gauging, protection, and authentication for battery safety and reliability
  • Multiple configurable output rails (up to 5) supporting diverse system loads
  • Buck-boost and multi-phase buck regulation for efficient power conversion
  • Supercapacitor-based backup power to maintain operation during power loss or battery swap
  • Integrated power path management for seamless source switching
  • Logic-level translation support for multi-voltage system compatibility
  • Compact and scalable design suitable for space-constrained portable devices
  • With MAXUSB_INTERFACE# for easy communication with a Windows PC

Product Details

The ADPS40099-RD is a fully integrated battery management system reference design suitable for portable applications. It consolidates a complete power solution for handheld and portable devices, utilizing the latest components from ADI’s power portfolio.

The solution features the MAX77958 USB-C power delivery controller for flexible input options, paired with the MAX77786 1S battery charger to manage charging from a single-cell lithium-ion battery. The MAX17300 provides advanced fuel gauging, battery protection, and authentication capabilities, ensuring safe and reliable operation.

To support diverse power requirements, the design includes the MAX77857 buck-boost regulator and the MAX77542 multi-phase buck converter, enabling up to five individually configurable outputs. The design also integrates the MAX14727 for power path control. For backup power, the MAX38889 utilizes supercapacitor technology to maintain system operation during power interruptions and battery replacements. Additionally, the MAX14611 logic-level translator ensures seamless communication between components operating at different voltage levels.

This compact and cohesive single-board implementation offers a clear advantage in delivering a robust, space-efficient, and scalable battery management solution, ideal for modern portable electronic systems.

eval board
MAX17301XEVKIT

Evaluation Kit for the MAX17300, MAX17301, MAX17302, MAX17303, MAX17310 MAX17311, MAX17312, MAX17313,

Features and Benefits

  • ModelGauge™ m5 Algorithm
  • Monitors Single-Cell Packs
  • Full Protection Solution On-Board for Evaluation
  • Battery Pack Input Voltage Range of +2.3V to +4.9V with Default Hardware
  • Default Current Range -5A to +5A, up to 10A with less than 5mΩ Sense Resistor
  • Thermistor Measurement Network
  • On-Board I2C/1-Wire Communication Interface
  • Windows 7 or Newer Compatible Software
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX173xxX/MAX173xxG evaluation kits (EV kits) are fully assembled and tested surface-mount PCBs that evaluate the stand-alone pack-side fuel gauge IC with protector and SHA-256 authentication for 1-cell lithiumion/ polymer batteries.

The EV kits include the IC evaluation board with integrated I2C/1-Wire®- interface and USB micro-B cable. Windows®-based graphical user interface (GUI) software is available for use with the EV kits and can be downloaded from Maxim’s website at www.maximintegrated.com/products/MAX17303 (under the Design Resources tab). Windows 7 or newer Windows operating system is required to use with the EV kit GUI software.

Applications

  • Digital Still, Video, and Action Cameras
  • Handheld Computers and Terminals
  • Handheld Radios
  • Home and Building Automation, Sensors
  • Medical Devices, Health and Fitness Monitors
  • Smart Batteries
  • Smartphones, Tablets, and 2-in-1 Laptops
  • Smartwatches and Wearables

eval board
MAX17311XEVKIT

Evaluation Kit for the MAX17300, MAX17301, MAX17302, MAX17303, MAX17310 MAX17311, MAX17312, MAX17313,

Features and Benefits

  • ModelGauge™ m5 Algorithm
  • Monitors Single-Cell Packs
  • Full Protection Solution On-Board for Evaluation
  • Battery Pack Input Voltage Range of +2.3V to +4.9V with Default Hardware
  • Default Current Range -5A to +5A, up to 10A with less than 5mΩ Sense Resistor
  • Thermistor Measurement Network
  • On-Board I2C/1-Wire Communication Interface
  • Windows 7 or Newer Compatible Software
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX173xxX/MAX173xxG evaluation kits (EV kits) are fully assembled and tested surface-mount PCBs that evaluate the stand-alone pack-side fuel gauge IC with protector and SHA-256 authentication for 1-cell lithiumion/ polymer batteries.

The EV kits include the IC evaluation board with integrated I2C/1-Wire®- interface and USB micro-B cable. Windows®-based graphical user interface (GUI) software is available for use with the EV kits and can be downloaded from Maxim’s website at www.maximintegrated.com/products/MAX17303 (under the Design Resources tab). Windows 7 or newer Windows operating system is required to use with the EV kit GUI software.

Applications

  • Digital Still, Video, and Action Cameras
  • Handheld Computers and Terminals
  • Handheld Radios
  • Home and Building Automation, Sensors
  • Medical Devices, Health and Fitness Monitors
  • Smart Batteries
  • Smartphones, Tablets, and 2-in-1 Laptops
  • Smartwatches and Wearables

eval board
MAX17312XEVKIT

Evaluation Kit for the MAX17300, MAX17301, MAX17302, MAX17303, MAX17310 MAX17311, MAX17312, MAX17313,

Features and Benefits

  • ModelGauge™ m5 Algorithm
  • Monitors Single-Cell Packs
  • Full Protection Solution On-Board for Evaluation
  • Battery Pack Input Voltage Range of +2.3V to +4.9V with Default Hardware
  • Default Current Range -5A to +5A, up to 10A with less than 5mΩ Sense Resistor
  • Thermistor Measurement Network
  • On-Board I2C/1-Wire Communication Interface
  • Windows 7 or Newer Compatible Software
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX173xxX/MAX173xxG evaluation kits (EV kits) are fully assembled and tested surface-mount PCBs that evaluate the stand-alone pack-side fuel gauge IC with protector and SHA-256 authentication for 1-cell lithiumion/ polymer batteries.

The EV kits include the IC evaluation board with integrated I2C/1-Wire®- interface and USB micro-B cable. Windows®-based graphical user interface (GUI) software is available for use with the EV kits and can be downloaded from Maxim’s website at www.maximintegrated.com/products/MAX17303 (under the Design Resources tab). Windows 7 or newer Windows operating system is required to use with the EV kit GUI software.

Applications

  • Digital Still, Video, and Action Cameras
  • Handheld Computers and Terminals
  • Handheld Radios
  • Home and Building Automation, Sensors
  • Medical Devices, Health and Fitness Monitors
  • Smart Batteries
  • Smartphones, Tablets, and 2-in-1 Laptops
  • Smartwatches and Wearables

eval board
MAX17303GEVKIT

Evaluation Kit for the MAX17300, MAX17301, MAX17302, MAX17303, MAX17310 MAX17311, MAX17312, MAX17313,

Features and Benefits

  • ModelGauge™ m5 Algorithm
  • Monitors Single-Cell Packs
  • Full Protection Solution On-Board for Evaluation
  • Battery Pack Input Voltage Range of +2.3V to +4.9V with Default Hardware
  • Default Current Range -5A to +5A, up to 10A with less than 5mΩ Sense Resistor
  • Thermistor Measurement Network
  • On-Board I2C/1-Wire Communication Interface
  • Windows 7 or Newer Compatible Software
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX173xxX/MAX173xxG evaluation kits (EV kits) are fully assembled and tested surface-mount PCBs that evaluate the stand-alone pack-side fuel gauge IC with protector and SHA-256 authentication for 1-cell lithiumion/ polymer batteries.

The EV kits include the IC evaluation board with integrated I2C/1-Wire®- interface and USB micro-B cable. Windows®-based graphical user interface (GUI) software is available for use with the EV kits and can be downloaded from Maxim’s website at www.maximintegrated.com/products/MAX17303 (under the Design Resources tab). Windows 7 or newer Windows operating system is required to use with the EV kit GUI software.

Applications

  • Digital Still, Video, and Action Cameras
  • Handheld Computers and Terminals
  • Handheld Radios
  • Home and Building Automation, Sensors
  • Medical Devices, Health and Fitness Monitors
  • Smart Batteries
  • Smartphones, Tablets, and 2-in-1 Laptops
  • Smartwatches and Wearables

eval board
MAX17302XEVKIT

Evaluation Kit for the MAX17300, MAX17301, MAX17302, MAX17303, MAX17310 MAX17311, MAX17312, MAX17313,

Features and Benefits

  • ModelGauge™ m5 Algorithm
  • Monitors Single-Cell Packs
  • Full Protection Solution On-Board for Evaluation
  • Battery Pack Input Voltage Range of +2.3V to +4.9V with Default Hardware
  • Default Current Range -5A to +5A, up to 10A with less than 5mΩ Sense Resistor
  • Thermistor Measurement Network
  • On-Board I2C/1-Wire Communication Interface
  • Windows 7 or Newer Compatible Software
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX173xxX/MAX173xxG evaluation kits (EV kits) are fully assembled and tested surface-mount PCBs that evaluate the stand-alone pack-side fuel gauge IC with protector and SHA-256 authentication for 1-cell lithiumion/ polymer batteries.

The EV kits include the IC evaluation board with integrated I2C/1-Wire®- interface and USB micro-B cable. Windows®-based graphical user interface (GUI) software is available for use with the EV kits and can be downloaded from Maxim’s website at www.maximintegrated.com/products/MAX17303 (under the Design Resources tab). Windows 7 or newer Windows operating system is required to use with the EV kit GUI software.

Applications

  • Digital Still, Video, and Action Cameras
  • Handheld Computers and Terminals
  • Handheld Radios
  • Home and Building Automation, Sensors
  • Medical Devices, Health and Fitness Monitors
  • Smart Batteries
  • Smartphones, Tablets, and 2-in-1 Laptops
  • Smartwatches and Wearables

eval board
MAX17311GEVKIT

Evaluation Kit for the MAX17300, MAX17301, MAX17302, MAX17303, MAX17310 MAX17311, MAX17312, MAX17313,

Features and Benefits

  • ModelGauge™ m5 Algorithm
  • Monitors Single-Cell Packs
  • Full Protection Solution On-Board for Evaluation
  • Battery Pack Input Voltage Range of +2.3V to +4.9V with Default Hardware
  • Default Current Range -5A to +5A, up to 10A with less than 5mΩ Sense Resistor
  • Thermistor Measurement Network
  • On-Board I2C/1-Wire Communication Interface
  • Windows 7 or Newer Compatible Software
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX173xxX/MAX173xxG evaluation kits (EV kits) are fully assembled and tested surface-mount PCBs that evaluate the stand-alone pack-side fuel gauge IC with protector and SHA-256 authentication for 1-cell lithiumion/ polymer batteries.

The EV kits include the IC evaluation board with integrated I2C/1-Wire®- interface and USB micro-B cable. Windows®-based graphical user interface (GUI) software is available for use with the EV kits and can be downloaded from Maxim’s website at www.maximintegrated.com/products/MAX17303 (under the Design Resources tab). Windows 7 or newer Windows operating system is required to use with the EV kit GUI software.

Applications

  • Digital Still, Video, and Action Cameras
  • Handheld Computers and Terminals
  • Handheld Radios
  • Home and Building Automation, Sensors
  • Medical Devices, Health and Fitness Monitors
  • Smart Batteries
  • Smartphones, Tablets, and 2-in-1 Laptops
  • Smartwatches and Wearables

eval board
MAX17312GEVKIT

Evaluation Kit for the MAX17300, MAX17301, MAX17302, MAX17303, MAX17310 MAX17311, MAX17312, MAX17313,

Features and Benefits

  • ModelGauge™ m5 Algorithm
  • Monitors Single-Cell Packs
  • Full Protection Solution On-Board for Evaluation
  • Battery Pack Input Voltage Range of +2.3V to +4.9V with Default Hardware
  • Default Current Range -5A to +5A, up to 10A with less than 5mΩ Sense Resistor
  • Thermistor Measurement Network
  • On-Board I2C/1-Wire Communication Interface
  • Windows 7 or Newer Compatible Software
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX173xxX/MAX173xxG evaluation kits (EV kits) are fully assembled and tested surface-mount PCBs that evaluate the stand-alone pack-side fuel gauge IC with protector and SHA-256 authentication for 1-cell lithiumion/ polymer batteries.

The EV kits include the IC evaluation board with integrated I2C/1-Wire®- interface and USB micro-B cable. Windows®-based graphical user interface (GUI) software is available for use with the EV kits and can be downloaded from Maxim’s website at www.maximintegrated.com/products/MAX17303 (under the Design Resources tab). Windows 7 or newer Windows operating system is required to use with the EV kit GUI software.

Applications

  • Digital Still, Video, and Action Cameras
  • Handheld Computers and Terminals
  • Handheld Radios
  • Home and Building Automation, Sensors
  • Medical Devices, Health and Fitness Monitors
  • Smart Batteries
  • Smartphones, Tablets, and 2-in-1 Laptops
  • Smartwatches and Wearables

eval board
MAX17313XEVKIT

Evaluation Kit for the MAX17300, MAX17301, MAX17302, MAX17303, MAX17310 MAX17311, MAX17312, MAX17313,

Features and Benefits

  • ModelGauge™ m5 Algorithm
  • Monitors Single-Cell Packs
  • Full Protection Solution On-Board for Evaluation
  • Battery Pack Input Voltage Range of +2.3V to +4.9V with Default Hardware
  • Default Current Range -5A to +5A, up to 10A with less than 5mΩ Sense Resistor
  • Thermistor Measurement Network
  • On-Board I2C/1-Wire Communication Interface
  • Windows 7 or Newer Compatible Software
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX173xxX/MAX173xxG evaluation kits (EV kits) are fully assembled and tested surface-mount PCBs that evaluate the stand-alone pack-side fuel gauge IC with protector and SHA-256 authentication for 1-cell lithiumion/ polymer batteries.

The EV kits include the IC evaluation board with integrated I2C/1-Wire®- interface and USB micro-B cable. Windows®-based graphical user interface (GUI) software is available for use with the EV kits and can be downloaded from Maxim’s website at www.maximintegrated.com/products/MAX17303 (under the Design Resources tab). Windows 7 or newer Windows operating system is required to use with the EV kit GUI software.

Applications

  • Digital Still, Video, and Action Cameras
  • Handheld Computers and Terminals
  • Handheld Radios
  • Home and Building Automation, Sensors
  • Medical Devices, Health and Fitness Monitors
  • Smart Batteries
  • Smartphones, Tablets, and 2-in-1 Laptops
  • Smartwatches and Wearables

eval board
MAX17301GEVKIT

Evaluation Kit for the MAX17300, MAX17301, MAX17302, MAX17303, MAX17310 MAX17311, MAX17312, MAX17313,

Features and Benefits

  • ModelGauge™ m5 Algorithm
  • Monitors Single-Cell Packs
  • Full Protection Solution On-Board for Evaluation
  • Battery Pack Input Voltage Range of +2.3V to +4.9V with Default Hardware
  • Default Current Range -5A to +5A, up to 10A with less than 5mΩ Sense Resistor
  • Thermistor Measurement Network
  • On-Board I2C/1-Wire Communication Interface
  • Windows 7 or Newer Compatible Software
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX173xxX/MAX173xxG evaluation kits (EV kits) are fully assembled and tested surface-mount PCBs that evaluate the stand-alone pack-side fuel gauge IC with protector and SHA-256 authentication for 1-cell lithiumion/ polymer batteries.

The EV kits include the IC evaluation board with integrated I2C/1-Wire®- interface and USB micro-B cable. Windows®-based graphical user interface (GUI) software is available for use with the EV kits and can be downloaded from Maxim’s website at www.maximintegrated.com/products/MAX17303 (under the Design Resources tab). Windows 7 or newer Windows operating system is required to use with the EV kit GUI software.

Applications

  • Digital Still, Video, and Action Cameras
  • Handheld Computers and Terminals
  • Handheld Radios
  • Home and Building Automation, Sensors
  • Medical Devices, Health and Fitness Monitors
  • Smart Batteries
  • Smartphones, Tablets, and 2-in-1 Laptops
  • Smartwatches and Wearables

eval board
MAX17313GEVKIT

Evaluation Kit for the MAX17300, MAX17301, MAX17302, MAX17303, MAX17310 MAX17311, MAX17312, MAX17313,

Features and Benefits

  • ModelGauge™ m5 Algorithm
  • Monitors Single-Cell Packs
  • Full Protection Solution On-Board for Evaluation
  • Battery Pack Input Voltage Range of +2.3V to +4.9V with Default Hardware
  • Default Current Range -5A to +5A, up to 10A with less than 5mΩ Sense Resistor
  • Thermistor Measurement Network
  • On-Board I2C/1-Wire Communication Interface
  • Windows 7 or Newer Compatible Software
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX173xxX/MAX173xxG evaluation kits (EV kits) are fully assembled and tested surface-mount PCBs that evaluate the stand-alone pack-side fuel gauge IC with protector and SHA-256 authentication for 1-cell lithiumion/ polymer batteries.

The EV kits include the IC evaluation board with integrated I2C/1-Wire®- interface and USB micro-B cable. Windows®-based graphical user interface (GUI) software is available for use with the EV kits and can be downloaded from Maxim’s website at www.maximintegrated.com/products/MAX17303 (under the Design Resources tab). Windows 7 or newer Windows operating system is required to use with the EV kit GUI software.

Applications

  • Digital Still, Video, and Action Cameras
  • Handheld Computers and Terminals
  • Handheld Radios
  • Home and Building Automation, Sensors
  • Medical Devices, Health and Fitness Monitors
  • Smart Batteries
  • Smartphones, Tablets, and 2-in-1 Laptops
  • Smartwatches and Wearables

eval board
MAX17302GEVKIT

Evaluation Kit for the MAX17300, MAX17301, MAX17302, MAX17303, MAX17310 MAX17311, MAX17312, MAX17313,

Features and Benefits

  • ModelGauge™ m5 Algorithm
  • Monitors Single-Cell Packs
  • Full Protection Solution On-Board for Evaluation
  • Battery Pack Input Voltage Range of +2.3V to +4.9V with Default Hardware
  • Default Current Range -5A to +5A, up to 10A with less than 5mΩ Sense Resistor
  • Thermistor Measurement Network
  • On-Board I2C/1-Wire Communication Interface
  • Windows 7 or Newer Compatible Software
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX173xxX/MAX173xxG evaluation kits (EV kits) are fully assembled and tested surface-mount PCBs that evaluate the stand-alone pack-side fuel gauge IC with protector and SHA-256 authentication for 1-cell lithiumion/ polymer batteries.

The EV kits include the IC evaluation board with integrated I2C/1-Wire®- interface and USB micro-B cable. Windows®-based graphical user interface (GUI) software is available for use with the EV kits and can be downloaded from Maxim’s website at www.maximintegrated.com/products/MAX17303 (under the Design Resources tab). Windows 7 or newer Windows operating system is required to use with the EV kit GUI software.

Applications

  • Digital Still, Video, and Action Cameras
  • Handheld Computers and Terminals
  • Handheld Radios
  • Home and Building Automation, Sensors
  • Medical Devices, Health and Fitness Monitors
  • Smart Batteries
  • Smartphones, Tablets, and 2-in-1 Laptops
  • Smartwatches and Wearables

eval board
MAX17303XEVKIT

Evaluation Kit for the MAX17300, MAX17301, MAX17302, MAX17303, MAX17310 MAX17311, MAX17312, MAX17313,

Features and Benefits

  • ModelGauge™ m5 Algorithm
  • Monitors Single-Cell Packs
  • Full Protection Solution On-Board for Evaluation
  • Battery Pack Input Voltage Range of +2.3V to +4.9V with Default Hardware
  • Default Current Range -5A to +5A, up to 10A with less than 5mΩ Sense Resistor
  • Thermistor Measurement Network
  • On-Board I2C/1-Wire Communication Interface
  • Windows 7 or Newer Compatible Software
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX173xxX/MAX173xxG evaluation kits (EV kits) are fully assembled and tested surface-mount PCBs that evaluate the stand-alone pack-side fuel gauge IC with protector and SHA-256 authentication for 1-cell lithiumion/ polymer batteries.

The EV kits include the IC evaluation board with integrated I2C/1-Wire®- interface and USB micro-B cable. Windows®-based graphical user interface (GUI) software is available for use with the EV kits and can be downloaded from Maxim’s website at www.maximintegrated.com/products/MAX17303 (under the Design Resources tab). Windows 7 or newer Windows operating system is required to use with the EV kit GUI software.

Applications

  • Digital Still, Video, and Action Cameras
  • Handheld Computers and Terminals
  • Handheld Radios
  • Home and Building Automation, Sensors
  • Medical Devices, Health and Fitness Monitors
  • Smart Batteries
  • Smartphones, Tablets, and 2-in-1 Laptops
  • Smartwatches and Wearables

ADPS40099-RD
Handheld Device Battery Power Solution
ADPS40099-RD Top Angle Evaluation Board ADPS40099-RD Top Evaluation Board ADPS40099-RD Bottom Evaluation Board ADPS40099-RD Simplified Block Diagram
MAX17301XEVKIT
Evaluation Kit for the MAX17300, MAX17301, MAX17302, MAX17303, MAX17310 MAX17311, MAX17312, MAX17313,
MAX173xxX/MAX173xxG: Board Photo
MAX17311XEVKIT
Evaluation Kit for the MAX17300, MAX17301, MAX17302, MAX17303, MAX17310 MAX17311, MAX17312, MAX17313,
MAX173xxX/MAX173xxG: Board Photo
MAX17312XEVKIT
Evaluation Kit for the MAX17300, MAX17301, MAX17302, MAX17303, MAX17310 MAX17311, MAX17312, MAX17313,
MAX173xxX/MAX173xxG: Board Photo
MAX17303GEVKIT
Evaluation Kit for the MAX17300, MAX17301, MAX17302, MAX17303, MAX17310 MAX17311, MAX17312, MAX17313,
MAX173xxX/MAX173xxG: Board Photo
MAX17302XEVKIT
Evaluation Kit for the MAX17300, MAX17301, MAX17302, MAX17303, MAX17310 MAX17311, MAX17312, MAX17313,
MAX173xxX/MAX173xxG: Board Photo
MAX17311GEVKIT
Evaluation Kit for the MAX17300, MAX17301, MAX17302, MAX17303, MAX17310 MAX17311, MAX17312, MAX17313,
MAX173xxX/MAX173xxG: Board Photo
MAX17312GEVKIT
Evaluation Kit for the MAX17300, MAX17301, MAX17302, MAX17303, MAX17310 MAX17311, MAX17312, MAX17313,
MAX173xxX/MAX173xxG: Board Photo
MAX17313XEVKIT
Evaluation Kit for the MAX17300, MAX17301, MAX17302, MAX17303, MAX17310 MAX17311, MAX17312, MAX17313,
MAX173xxX/MAX173xxG: Board Photo
MAX17301GEVKIT
Evaluation Kit for the MAX17300, MAX17301, MAX17302, MAX17303, MAX17310 MAX17311, MAX17312, MAX17313,
MAX173xxX/MAX173xxG: Board Photo
MAX17313GEVKIT
Evaluation Kit for the MAX17300, MAX17301, MAX17302, MAX17303, MAX17310 MAX17311, MAX17312, MAX17313,
MAX173xxX/MAX173xxG: Board Photo
MAX17302GEVKIT
Evaluation Kit for the MAX17300, MAX17301, MAX17302, MAX17303, MAX17310 MAX17311, MAX17312, MAX17313,
MAX173xxX/MAX173xxG: Board Photo
MAX17303XEVKIT
Evaluation Kit for the MAX17300, MAX17301, MAX17302, MAX17303, MAX17310 MAX17311, MAX17312, MAX17313,
MAX173xxX/MAX173xxG: Board Photo

Latest Discussions

Recently Viewed