MAX17291B
RECOMMENDED FOR NEW DESIGNSHigh-Voltage Micropower Boost Converter
Industry Highest Efficiency Boost Converter in Smallest Solution
- Part Models
- 2
- 1ku List Price
- Starting From $0.90
Overview
- 28μA Quiescent Supply Current from Input
- Output Short Circuit Protection
- Overtemperature Protection
- True Shutdown Mode
- 13nA Shutdown Current
- No Reverse Current from OUT
- 90% Peak Efficiency
- 1.8V to 4.5V Input Range
- 5.5V to 20V Output Voltage Range
- 100mA Peak Inductor Current Limit
- 1.27mm x 0.87mm 6-Bump WLP (3 x 2, 0.4mm Pitch) Package
- -40°C to +125°C Temperature Range
The MAX17291B is a low quiescent current boost (step-up) DC-DC converter with a 100mA peak inductor current limit and True Shutdown. True Shutdown disconnects the output from the input with no forward or reverse current. The output voltage is set with an external resistor-divider. The MAX17291B offers low quiescent current, small total solution size, and high efficiency throughout the entire load range. The MAX17291B is a highly integrated boost converter designed for applications requiring high voltage and tiny solution size, such as sensor modules. It integrates a power switch, power diode, and output load switch. It can output 5.5V to 20V from a 1.8V to 4.5V input supply range. The load switch is turned off under shutdown mode, truly disconnecting the load from the input voltage thus minimizing the leakage current during shutdown mode. The device operates in a discontinuous conduction mode of operation. The device features short-circuit and thermal protection.
The MAX17291B employs a power-save mode with pulse frequency modulation (PFM) to improve efficiency. The on-time is determined by a peak inductor current limit of 100mA. Once the inductor current hits its limit, the on-time is terminated and the power diode is forward-biased. During the off-time, charge is transferred to output capacitance, causing its voltage to rise. The off-time is terminated once the inductor current ramps down to zero; the load is supplied by the output capacitor and the output voltage declines. When the FB voltage falls below the reference voltage, the device initiates the on-time again to bring the output voltage up. The MAX17291B will clamp the average input current to maximum of 50mA.
Applications
- Primary Cell Portable Systems
- Battery Powered Medical Equipment
- Tiny, Low-Power IoT Sensors
- Low-Power Wireless Communication Products
- Secondary-Cell Portable Systems
Documentation
Video 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX17291BANT+ | WLCSP | ||
| MAX17291BANT+T | WLCSP |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- MAX17291B
ADI Power Studio™ Designer
ADI Power Studio™ Designer is the next-generation tool for IC-level, power supply design, guiding engineers to faster, validated solutions.
Learn MoreSIMPLIS Models 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.