MAX17227J
RECOMMENDED FOR NEW DESIGNS400mV to 5.5V Input, 500mA nanoPower Boost Converter with Short-Circuit Protection and Automatic Pass-Through Mode
Industry’s First NanoPower Boost with Integrated Short-Circuit Protection and Automatic Pass-Through Mode
- Part Models
- 4
- 1ku List Price
- Starting From $1.20
Overview
- 350nA Quiescent Supply Current
- Output Short-Circuit Protection
- Automatic Pass-Through Mode
- Overcurrent and Overtemperature Protected
- 95% Peak Efficiency, 89% or Higher at 500μA
- Typical 300mA Output Current at 5.0V (VIN > 3.6V)
- 400mV to 5.5V Input Voltage Range
- 880mV Minimum Startup Voltage
- Single Resistor-Adjustable Output Voltage
- 2.3V to 5.2V Output Voltage Range with 100mV Steps
- 5.4V Output Voltage Setting Available
- 500mA Peak Inductor Current Limit
- Active Discharge Feature
- Thermal Shutdown Protection
- Multiple Package Options:
- 1.58mm x 0.89mm, 0.4mm Pitch, 6-Bump (3 x 2) WLP
- 2mm x 2mm, 8-Pin TDFN
- -40°C to +125°C Operating Temperature Range
The MAX17227J is a nanoPower boost converter capable of delivering a load up to 500mA peak inductor current and offering automatic pass-through operation, True Shutdown™, cycle-by-cycle inductor current limit, short-circuit, and thermal-protection features. The MAX17227J offers ultra-low quiescent current, small total solution size, and high efficiency throughout the load and line range. The MAX17227J is ideal for battery-powered applications where long battery life is a must and high efficiency is required at all power levels.
The MAX17227J utilizes an adaptive on-time, pulse-frequency-modulation (PFM) control scheme that consumes ultra-low quiescent current. The MAX17227J features True Shutdown mode, where the output disconnects from the input with no forward or reverse current. The active discharge resistor feature pulls the charge from the output capacitor.
The MAX17227J is offered in space-saving and cost-effective 1.58mm x 0.89mm, 6-bump WLP (3 x 2, 0.4mm pitch) and 2mm x 2mm, 8-pin TDFN packages. The operating temperature range is from -40°C to +125°C.
Applications
- Medical
- Clinical Instrumentation
- Battery-Powered Medical Equipment
- Industrial
- Emergency Lighting
- IoT Sensors
- Consumer
- Wi-Fi® Module
- Near-Band IoT
- Wearable Devices
Documentation
Data Sheet 1
Video 1
Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX17227JANT+ | WLCSP | ||
| MAX17227JANT+T | WLCSP | ||
| MAX17227JATA+ | LFCSP | ||
| MAX17227JATA+T | LFCSP |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Switching Regulators & Controllers 1 | ||
| MAX17227A | RECOMMENDED FOR NEW DESIGNS | 400mV to 5.5V Input, 2A nanoPower Boost Converter with Short-Circuit Protection and True Shutdown |
Tools & Simulations
ADI Power Studio™ Designer
ADI Power Studio™ Designer is the next-generation tool for IC-level, power supply design, guiding engineers to faster, validated solutions.
Learn MoreSIMPLIS Models 1
Evaluation Kits
Latest Discussions
No discussions on MAX17227J yet. Have something to say?
Start a Discussion on EngineerZone®