MAX17227A

RECOMMENDED FOR NEW DESIGNS

400mV to 5.5V Input, 2A nanoPower Boost Converter with Short-Circuit Protection and True Shutdown

Industry’s First nanoPower Boost with Integrated Short Circuit Protection

Viewing:

Overview

  • 350nA Quiescent Supply Current from Output
  • Output Short-Circuit Protection
  • True Shutdown Mode
    • 1nA Shutdown Current
    • Output Disconnects from Input
    • No Reverse-Current with Any Voltage on VOUT
  • 96% Peak Efficiency, 90% or Higher at 500μA
  • Typical 850mA Output Current at 5.0V (VIN = 3.0V)
  • 400mV to 5.5V Input Range, Up to 5.35V in Regulation
  • 880mV Minimum Startup Voltage
  • Single Resistor-Adjustable Output Voltage
    • 2.3V to 5.2V Output Voltage Range with 100mV Steps
    • 5.5V Output Voltage Setting Available
  • 2A Peak Inductor Current Limit
  • Thermal Shutdown Protection
  • Multiple Package Options
    • 1.58mm x 0.89mm, 0.4mm Pitch, 6-Bump (3 x 2) WLP
    • 2mm x 2mm 8-Pin TDFN
  • -40°C to +125°C Operating Temperature Range
MAX17227A
400mV to 5.5V Input, 2A nanoPower Boost Converter with Short-Circuit Protection and True Shutdown
MAX17227A: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADI Power Studio™ Designer

ADI Power Studio™ Designer is the next-generation tool for IC-level, power supply design, guiding engineers to faster, validated solutions.

Learn More

SIMPLIS Models 1


Evaluation Kits

eval board
MAXESSENTIAL02EP

Essential Analog Efficient Power Toolkit for the MAXM38643 / MAX38640 / MAX77839 / MAXM17225 / MAX17227A / MAX38889 / MAX38902C / MAX38913 / MAX77827

Features and Benefits

  • Enables Immediate Testing of Nine Different Power Solutions
  • Includes nanoPower Buck and Boost Converters and Modules, Buck/Boost Converter, LDOs, and Continua Supercapacitor Backup Power Controller
  • Boards Designed to Accept 0.100” (2.54mm) Header Pin Strips for Mounting on Breadboards
  • Through Holes Accept Test Points for Connecting to Benchtop Equipment

Product Details

The MAXESSENTIAL02EP Essential Analog Efficient Power toolkit delivers products on ready-to-use boards for immediate testing and prototyping. The Essential Analog Efficient Power toolkit features products from the Buck, Boost, Buck-Boost, LDO, and Continua™ product categories. The selection also features nanoPower switching converter and module options.

MAX17227AEVK-TDFN

Evaluation Kit for the MAX17227A

Features and Benefits

  • Evaluates the MAX17227A in an 8-pin TDFN
  • 400mV to 5.5V Input Range
  • 2.3V to 5.5V Configurable Output Voltage
  • Up to 1A Output Current
  • Proven 2-Layer 1oz Copper PCB Layout
  • Demonstrates Compact Solution Size
  • Fully Assembled and Tested

Product Details

The MAX17227A TDFN evaluation kit (EV kit) evaluates the MAX17227A IC in a TDFN package. The MAX17227A is a nanoPower boost converter with 2A peak inductor current limit and has True Shutdown mode. The EV kit operates over an input range of 400mV to 5.5V, depend- ing on load, with 0.88V typical startup with 3kΩ load. The EV kit provides resistor configurable output voltages from 2.3V to 5.5V. Refer to the MAX17227A IC data sheet for output voltage settings. The EV kit comes with the MAX17227AATA+ installed.

Applications

  • Clinical Instrumentation
  • Consumer
  • Emergency Lighting
  • Industrial
  • IoT Sensors
  • Medical
  • Near-Band IoT
  • Wearable Audio
  • WiFi Module

MAX17227AEVK-WLP

Evaluation Kit for the MAX17227A

Features and Benefits

  • Evaluates the MAX17227A in a 6-pin WLP
  • 400mV to 5.5V Input Range
  • 2.3V to 5.5V Configurable Output Voltage
  • Up to 1A Output Current
  • Proven Two-Layer, 1oz Copper PCB Layout
  • Demonstrates Compact Solution Size
  • Fully Assembled and Tested

Product Details

The MAX17227A WLP evaluation kit (EV kit) evaluates the MAX17227A IC in a WLP package. The MAX17227A is a nanoPower Boost converter with 2A peak inductor current limit and has True Shutdown™ mode. The EV kit operates over an input range of 400mV to 5.5V, depending on load, with 0.88V typical startup with 3kΩ load. The EV kit provides resistor-configurable output voltages from 2.3V to 5.5V. Refer to the MAX17227A IC data sheet for output voltage setting. The EV kit comes with the MAX17227AANT+ installed.

Applications

  • Clinical Instrumentation
  • Consumer
  • Emergency Lighting
  • Industrial
  • IoT Sensors
  • Medical
  • Near-Band IoT
  • Wearable Audio
  • WiFi Module

MAXESSENTIAL02EP
Essential Analog Efficient Power Toolkit for the MAXM38643 / MAX38640 / MAX77839 / MAXM17225 / MAX17227A / MAX38889 / MAX38902C / MAX38913 / MAX77827
MAXESSENTIAL02EP Essential Analog Efficient Power Toolkit
MAX17227AEVK-TDFN
Evaluation Kit for the MAX17227A
MAX17227AEVK-WLP
Evaluation Kit for the MAX17227A

Latest Discussions

Recently Viewed