MAX17005B
Obsolete1.2MHz, Low-Cost, High-Performance Chargers
Industry's Highest Switching-Frequency Notebook Battery Chargers
- Part Models
- 1
- 1ku List Price
- price unavailable
Overview
- High Switching Frequency (1.2MHz)
- Controlled Inductor Current-Ripple Architecture
- Reduced BOM Cost
- Small Inductor and Output Capacitors
- ±0.4% Accurate Charge Voltage
- ±2.5% Accurate Input-Current Limiting
- ±3% Accurate Charge Current
- Single-Point Compensation
- Monitor Outputs for
- ±2.5% Accurate Input Current Limit
- ±2.5% Battery Discharge Current (MAX17015B Only)
- AC Adapter Detection
- Analog/PWM Adjustable Charge-Current Setting
- Battery Voltage Adjustable for 3 and 4 Cells (MAX17005B) or 2 and 3 Cells (MAX17006B)
- Adjustable Battery Voltage (4.2V to 4.4V/Cell)
- Cycle-by-Cycle Current Limit
- Battery Short-Circuit Protection
- Fast Response for Pulse Charging
- Fast System-Load-Transient Response
- Programmable Charge Current < 5A
- Automatic System Power Source Selection with n-Channel MOSFET
- Internal Boost Diode
- +8V to +26V Input Voltage Range
The MAX17005B/MAX17006B/MAX17015B are high-frequency multichemistry battery chargers. These circuits feature a new high-frequency current-mode architecture that significantly reduces component size and cost. The charger uses a high-side MOSFET with n-channel synchronous rectifier. Widely adjustable charge current, charge voltage, and input current limit simplify the construction of highly accurate and efficient chargers.
The charge voltage and charge current are set with analog control inputs. The charge current setting can also be adjusted with a PWM input. High-accuracy current-sense amplifiers provide fast cycle-by-cycle current-mode control to protect against short circuits to the battery and respond quickly to system load transients. In addition, the charger provides a high-accuracy analog output that is proportional to the adapter current. In the MAX17015B, this current monitor remains active when the adapter is absent to monitor battery discharge current.
The MAX17005B charges three or four Li+ series cells, and the MAX17006B charges two or three Li+ series cells. The MAX17015B adjusts the charge voltage setting and the number of cells through a feedback resistor-divider from the output. All variants of the charger can provide at least 4A of charge current with a 10mΩ sense resistor.
The charger utilizes a charge pump to control an n-channel adapter selection switch. The charge pump remains active even when the charger is off. When the adapter is absent, a p-channel MOSFET selects the battery.
The MAX17005B/MAX17006B/MAX17015B are available in a small, 4mm x 4mm x 0.8mm 20-pin, lead-free TQFN package. An evaluation kit is available to reduce design time.
Applications
- Notebook Computers
- Portable Equipment with Rechargeable Batteries
- Tablet PCs
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX17005BETP+ | 20-LFCSP-4X4X0.75 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX17005BETP+ | Obsolete | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Battery Charger ICs 4 | ||
| MAX1645B | PRODUCTION | Advanced Chemistry-Independent, Level 2 Battery Charger with Input Current Limiting |
| MAX1772 | PRODUCTION | Low-Cost, Multichemistry Battery-Charger Building Block |
| MAX1535 | Obsolete | Highly Integrated Level 2 SMBus Battery Chargers |
| MAX1909 | PRODUCTION | Multichemistry Battery Chargers with Automatic System Power Selector |
Evaluation Kits
Latest Discussions
No discussions on MAX17005B yet. Have something to say?
Start a Discussion on EngineerZone®