MAX170
PRODUCTIONSerial Output, 5.6µs, 12-Bit ADC Converter
See MAX1240, MAX144 and MAX187 for New Designs
- Part Models
- 8
- 1ku List Price
- Starting From $32.08
Overview
- 12-Bit Resolution and Linearity
- 5.6μs Fast Conversion Time
- Serial Output
- Self-Start Mode
- Complete with On-Chip Reference
- Low Power (135mW)
- Easy to Opto- or Transformer-Isolate
- Small Footprint 8-Lead DIP, 16-Lead SO
The MAX170 is a complete CMOS 12-bit A/D converter that combines high speed and accurate performance with a cost and space saving serial interface in an 8-load DIP or 16-lead surface mount SO package. It uses a high speed DAC and an accurate comparator in a successive approximation loop to achieve a 5.6μs conversion time. An on-chip buried-zener reference provides low-drift performance over the full temperature range.
External components arc limited only to supply and reference decoupling capacitors The CLOCK input can be driven from an external clock source such as a divided-down microprocessor clock. The MAX170 works with +5V and -12V to -15V supply voltages, typically dissipating 135mW.
The MAX170 is designed to work with general purpose serial-to-parallel converters, such as the 74HC595. It can also be used with digital-signal-processors such as the TMS32020. TMS320C25, NEC μPD7720 or the DSP56000. The MAX170 has a three-wire interface that serially outputs a leading one, followed by 12 data bits (MSB first).
When the MAX170 is used with an external sample-and-hold amplifier, a maximum sampling rate of 125kHz is possible.
APPLICATIONS
- Telecommunication
- Digital Signal Processing (DSP)
- Sonar/Radar Signal Processing
- Isolated Industrial Data Acquisition
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX170CCPA+ | PDIP | ||
| MAX170CCWE+ | Small-Outline IC Wide (0.3in) | ||
| MAX170DCPA+ | PDIP | ||
| MAX170DCWE+ | Small-Outline IC Wide (0.3in) | ||
| MAX170DCWE+T | Small-Outline IC Wide (0.3in) | ||
| MAX170DEPA+ | PDIP | ||
| MAX170DEWE+ | Small-Outline IC Wide (0.3in) | ||
| MAX170DMJA | Ceramic Dual-In-Line, Narrow (0.3in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 9, 2025 - 2444 WAFER FAB |
||
| MAX170CCPA+ | PRODUCTION | |
| MAX170DCPA+ | PRODUCTION | |
| MAX170DCWE+ | PRODUCTION | |
| MAX170DCWE+T | PRODUCTION | |
| MAX170DEPA+ | PRODUCTION | |
| MAX170DEWE+ | PRODUCTION | |
| MAX170DMJA | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Analog to Digital Converters (ADCs) 4 | ||
| MAX1284 | PRODUCTION | 400ksps/300ksps, Single-Supply, Low-Power, Serial 12-Bit ADCs with Internal Reference |
| MAX1393 | Obsolete | 1.5V to 3.6V, 312.5ksps, 1-Channel True-Differential/2-Channel Single-Ended, 12-Bit, SAR ADCs |
| MAX145 | PRODUCTION | +2.7V, Low-Power, 2-Channel, 108ksps, Serial 12-Bit ADCs in 8-Pin µMAX |
| MAX1288 | PRODUCTION | 150ksps, 12-Bit, 2-Channel Single-Ended, and 1-Channel True-Differential ADCs |
Latest Discussions
No discussions on MAX170 yet. Have something to say?
Start a Discussion on EngineerZone®